Item # |
Item Name |
Bore Size |
Finish |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 02758645 | N/A Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway | N/A 10 mm | N/A Black Oxide | N/A 19 mm | N/A 25 mm |
| 02758646 | N/A Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling with Keyway | N/A 10 mm | N/A Plain | N/A 19 mm | N/A 25 mm |
| 02758647 | N/A Climax Metal MRC Series 22 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway | N/A 12 mm | N/A Black Oxide | N/A 22 mm | N/A 38 mm |
| 02758648 | N/A Climax Metal MRC Series 22 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling with Keyway | N/A 12 mm | N/A Plain | N/A 22 mm | N/A 38 mm |
| 02758649 | N/A Climax Metal MRC Series 31 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway | N/A 15 mm | N/A Black Oxide | N/A 31 mm | N/A 50 mm |
| 02758650 | N/A Climax Metal MRC Series 31 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling with Keyway | N/A 15 mm | N/A Plain | N/A 31 mm | N/A 50 mm |
| 02758651 | N/A Climax Metal MRC Series 38 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway | N/A 20 mm | N/A Black Oxide | N/A 38 mm | N/A 50 mm |
| 02758652 | N/A Climax Metal MRC Series 38 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling with Keyway | N/A 20 mm | N/A Plain | N/A 38 mm | N/A 50 mm |
| 02393135 | N/A Climax Metal MRC Series 50 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway | N/A 25 mm | N/A Black Oxide | N/A 50 mm | N/A 76 mm |
| 02393148 | N/A Climax Metal MRC Series 50 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling with Keyway | N/A 25 mm | N/A Plain | N/A 50 mm | N/A 76 mm |
| 02393139 | N/A Climax Metal MRC Series 57 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway | N/A 30 mm | N/A Black Oxide | N/A 57 mm | N/A 101 mm |
| 02393149 | N/A Climax Metal MRC Series 57 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling with Keyway | N/A 30 mm | N/A Plain | N/A 57 mm | N/A 101 mm |
| 02393134 | N/A Climax Metal MRC Series 63 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway | N/A 35 mm | N/A Black Oxide | N/A 63 mm | N/A 114 mm |
| 02393151 | N/A Climax Metal MRC Series 63 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling with Keyway | N/A 35 mm | N/A Plain | N/A 63 mm | N/A 114 mm |
| 02393142 | N/A Climax Metal MRC Series 63 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway | N/A 40 mm | N/A Black Oxide | N/A 63 mm | N/A 114 mm |
| 02393143 | N/A Climax Metal MRC Series 63 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling with Keyway | N/A 40 mm | N/A Plain | N/A 63 mm | N/A 114 mm |