COMPANY HEADER
Print Back
Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway (02758645)
Unit of Measure
1 

Item #

Item Name

Bore Size

Finish

Outside Diameter

Overall Length

02758645 N/A Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway N/A 10 mm N/A Black Oxide N/A 19 mm N/A 25 mm
02758646 N/A Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling with Keyway N/A 10 mm N/A Plain N/A 19 mm N/A 25 mm
02758647 N/A Climax Metal MRC Series 22 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway N/A 12 mm N/A Black Oxide N/A 22 mm N/A 38 mm
02758648 N/A Climax Metal MRC Series 22 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling with Keyway N/A 12 mm N/A Plain N/A 22 mm N/A 38 mm
02758649 N/A Climax Metal MRC Series 31 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway N/A 15 mm N/A Black Oxide N/A 31 mm N/A 50 mm
02758650 N/A Climax Metal MRC Series 31 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling with Keyway N/A 15 mm N/A Plain N/A 31 mm N/A 50 mm
02758651 N/A Climax Metal MRC Series 38 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway N/A 20 mm N/A Black Oxide N/A 38 mm N/A 50 mm
02758652 N/A Climax Metal MRC Series 38 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling with Keyway N/A 20 mm N/A Plain N/A 38 mm N/A 50 mm
02393135 N/A Climax Metal MRC Series 50 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway N/A 25 mm N/A Black Oxide N/A 50 mm N/A 76 mm
02393148 N/A Climax Metal MRC Series 50 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling with Keyway N/A 25 mm N/A Plain N/A 50 mm N/A 76 mm
02393139 N/A Climax Metal MRC Series 57 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway N/A 30 mm N/A Black Oxide N/A 57 mm N/A 101 mm
02393149 N/A Climax Metal MRC Series 57 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling with Keyway N/A 30 mm N/A Plain N/A 57 mm N/A 101 mm
02393134 N/A Climax Metal MRC Series 63 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway N/A 35 mm N/A Black Oxide N/A 63 mm N/A 114 mm
02393151 N/A Climax Metal MRC Series 63 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling with Keyway N/A 35 mm N/A Plain N/A 63 mm N/A 114 mm
02393142 N/A Climax Metal MRC Series 63 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway N/A 40 mm N/A Black Oxide N/A 63 mm N/A 114 mm
02393143 N/A Climax Metal MRC Series 63 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling with Keyway N/A 40 mm N/A Plain N/A 63 mm N/A 114 mm
Unit of Measure
1