Item # |
Item Name |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
Width |
---|---|---|---|---|---|
04004066 | N/A Climax Metal C Series 2.2500 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 2.2500 in | N/A 3.25 in | N/A 1/2-13 x 1/2 in | N/A 0.9375 in |
04004067 | N/A Climax Metal C Series 2.3125 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 2.3125 in | N/A 3.25 in | N/A 1/2-13 x 1/2 in | N/A 0.9375 in |
04004068 | N/A Climax Metal C Series 2.3750 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 2.3750 in | N/A 3.25 in | N/A 1/2-13 x 1/2 in | N/A 0.9375 in |
04004069 | N/A Climax Metal C Series 2.4375 Inch (in) Inside Diameter and 3.5000 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 2.4375 in | N/A 3.50 in | N/A 1/2-13 x 1/2 in | N/A 1 in |
04004070 | N/A Climax Metal C Series 2.5000 Inch (in) Inside Diameter and 3.5000 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 2.5000 in | N/A 3.50 in | N/A 1/2-13 x 1/2 in | N/A 1 in |
04004071 | N/A Climax Metal C Series 2.5625 Inch (in) Inside Diameter and 3.7500 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 2.5625 in | N/A 3.75 in | N/A 1/2-13 x 1/2 in | N/A 1 in |
04004072 | N/A Climax Metal C Series 2.6250 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 2.6250 in | N/A 4.00 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
04004073 | N/A Climax Metal C Series 2.6875 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 2.6875 in | N/A 4.00 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
04004074 | N/A Climax Metal C Series 2.7500 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 2.7500 in | N/A 4.00 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
04004075 | N/A Climax Metal C Series 2.8750 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 2.8750 in | N/A 4.00 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
04004076 | N/A Climax Metal C Series 2.9375 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 2.9375 in | N/A 4.00 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
04004077 | N/A Climax Metal C Series 3.0000 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 3.0000 in | N/A 4.00 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
03851772 | N/A Climax Metal C Series 1.2500 Inch (in) Inside Diameter and 2.0000 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 1.2500 in | N/A 2.0000 in | N/A 3/8-16 x 3/8 in | N/A 0.6875 in |
06707754 | N/A Climax Metal C Series 2.0625 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 2.0625 in | N/A 3.00 in | N/A 1/2-13 x 1/2 in | N/A 0.8750 in |
06707737 | N/A Climax Metal C Series 2.1875 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 2.1875 in | N/A 4.00 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
07028440 | N/A Climax Metal C Series 2.8750 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | N/A 2.8750 in | N/A 4.00 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
07030097 | N/A Climax Metal C Series 2.1875 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | N/A 2.1875 in | N/A 3.25 in | N/A 1/2-13 x 1/2 in | N/A 0.9375 in |
07029613 | N/A Climax Metal C Series 2.5625 Inch (in) Inside Diameter and 3.7500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | N/A 2.5625 in | N/A 3.75 in | N/A 1/2-13 x 1/2 in | N/A 1 in |
07028452 | N/A Climax Metal C Series 2.3125 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | N/A 2.3125 in | N/A 3.25 in | N/A 1/2-13 x 1/2 in | N/A 0.9375 in |
07028451 | N/A Climax Metal C Series 2.6250 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | N/A 2.6250 in | N/A 4.00 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
07028441 | N/A Climax Metal C Series 2.7500 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | N/A 2.7500 in | N/A 4.00 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
07028443 | N/A Climax Metal C Series 2.6875 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | N/A 2.6875 in | N/A 4.00 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
07028420 | N/A Climax Metal C Series 3.0000 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | N/A 3.0000 in | N/A 4.00 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
07030040 | N/A Climax Metal C Series 1.8125 Inch (in) Inside Diameter and 2.7500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.8125 in | N/A 2.75 in | N/A 1/2-13 x 1/2 in | N/A 0.8750 in |
07030039 | N/A Climax Metal C Series 1.8125 Inch (in) Inside Diameter and 2.7500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.8125 in | N/A 2.75 in | N/A 1/2-13 x 1/2 in | N/A 0.8750 in |