COMPANY HEADER
Print Back
Climax Metal C Series 0.1250 Inch (in) Inside Diameter and 0.3750 Inch (in) Outside Diameter Steel Set Screw Collar (00228070)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Inside Diameter

Outside Diameter

Screw Thread Size

Width

00228048 N/A Climax Metal C Series 1.1250 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.1250 in N/A 1.75 in N/A 5/16-18 x 5/16 in N/A 0.6250 in
00227499 N/A Climax Metal C Series 1.6250 Inch (in) Inside Diameter and 2.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.6250 in N/A 2.50 in N/A 3/8-16 x 3/8 in N/A 0.8125 in
00227410 N/A Climax Metal C Series 1.1250 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.1250 in N/A 1.75 in N/A 5/16-18 x 5/16 in N/A 0.6250 in
02758536 N/A Climax Metal C Series 0.0625 Inch (in) Inside Diameter and 0.2500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.0625 in N/A 0.2500 in N/A 2-56 x 1/8 in N/A 0.1875 in
00243546 N/A Climax Metal C Series 1.1250 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.1250 in N/A 1.75 in N/A 5/16-18 x 5/16 in N/A 0.6250 in
00243550 N/A Climax Metal C Series 1.3750 Inch (in) Inside Diameter and 2.1250 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.3750 in N/A 2.1250 in N/A 3/8-16 x 3/8 in N/A 0.7500 in
00243551 N/A Climax Metal C Series 1.4375 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.4375 in N/A 2.2500 in N/A 3/8-16 x 3/8 in N/A 0.7500 in
00228081 N/A Climax Metal C Series 5.6875 Inch (in) Inside Diameter and 7.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 5.6875 in N/A 7.00 in N/A 1/2-13 x 1/2 in N/A 1.2500 in
00228041 N/A Climax Metal C Series 0.5000 Inch (in) Inside Diameter and 1.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.5000 in N/A 1 in N/A 1/4-20 x 1/4 in N/A 0.4375 in
02758552 N/A Climax Metal C Series 1.5625 Inch (in) Inside Diameter and 2.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.5625 in N/A 2.50 in N/A 3/8-16 x 3/8 in N/A 0.8125 in
00227266 N/A Climax Metal C Series 0.3125 Inch (in) Inside Diameter and 0.6250 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.3125 in N/A 0.6250 in N/A 10-32 x 1/8 in N/A 0.3125 in
00228058 N/A Climax Metal C Series 0.4375 Inch (in) Inside Diameter and 0.8750 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.4375 in N/A 0.8750 in N/A 1/4-20 x 1/4 in N/A 0.4375 in
00228043 N/A Climax Metal C Series 0.6875 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.6875 in N/A 1.25 in N/A 5/16-18 x 1/4 in N/A 0.5625 in
00243545 N/A Climax Metal C Series 1.0625 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.0625 in N/A 1.75 in N/A 5/16-18 x 5/16 in N/A 0.6250 in
02758553 N/A Climax Metal C Series 1.6250 Inch (in) Inside Diameter and 2.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.6250 in N/A 2.50 in N/A 3/8-16 x 3/8 in N/A 0.8125 in
02758538 N/A Climax Metal C Series 0.0625 Inch (in) Inside Diameter and 0.2500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.0625 in N/A 0.2500 in N/A 2-56 x 1/8 in N/A 0.1875 in
00227875 N/A Climax Metal C Series 2.6250 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 2.6250 in N/A 4.00 in N/A 1/2-13 x 1/2 in N/A 1.1250 in
00227965 N/A Climax Metal C Series 2.3750 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 2.3750 in N/A 3.25 in N/A 1/2-13 x 1/2 in N/A 0.9375 in
00227545 N/A Climax Metal C Series 1.9375 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.9375 in N/A 3.00 in N/A 1/2-13 x 1/2 in N/A 0.8750 in
00227889 N/A Climax Metal C Series 0.8125 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 0.8125 in N/A 1.25 in N/A 5/16-18 x 1/4 in N/A 0.5625 in
00227863 N/A Climax Metal C Series 0.8750 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 0.8750 in N/A 1.50 in N/A 5/16-18 x 5/16 in N/A 0.5625 in
00228044 N/A Climax Metal C Series 0.7500 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.7500 in N/A 1.25 in N/A 5/16-18 x 1/4 in N/A 0.5625 in
00243533 N/A Climax Metal C Series 0.1875 Inch (in) Inside Diameter and 0.4375 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.1875 in N/A 0.4375 in N/A 8-32 x 1/8 in N/A 0.2500 in
00227466 N/A Climax Metal C Series 1.4375 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.4375 in N/A 2.2500 in N/A 3/8-16 x 3/8 in N/A 0.7500 in
00227421 N/A Climax Metal C Series 1.1875 Inch (in) Inside Diameter and 2.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.1875 in N/A 2.0000 in N/A 3/8-16 x 3/8 in N/A 0.6875 in
Unit of Measure
 1 2 3 4 5 »