COMPANY HEADER
Print Back
Climax Metal C Series 0.1250 Inch (in) Inside Diameter and 0.3750 Inch (in) Outside Diameter Steel Set Screw Collar (00228070)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Inside Diameter

Outside Diameter

Screw Thread Size

Width

06707808 N/A Climax Metal C Series 5.1875 Inch (in) Inside Diameter and 6.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 5.1875 in N/A 6.50 in N/A 1/2-13 x 1/2 in N/A 1.2500 in
06707809 N/A Climax Metal C Series 5.4375 Inch (in) Inside Diameter and 6.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 5.4375 in N/A 6.50 in N/A 1/2-13 x 1/2 in N/A 1.2500 in
06707791 N/A Climax Metal C Series 5.6875 Inch (in) Inside Diameter and 7.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 5.6875 in N/A 7.00 in N/A 1/2-13 x 1/2 in N/A 1.2500 in
06707792 N/A Climax Metal C Series 5.9375 Inch (in) Inside Diameter and 7.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 5.9375 in N/A 7.00 in N/A 1/2-13 x 1/2 in N/A 1.2500 in
04171626 N/A Climax Metal C Series 2.2500 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 2.2500 in N/A 3.25 in N/A 1/2-13 x 1/2 in N/A 0.9375 in
04171627 N/A Climax Metal C Series 2.5000 Inch (in) Inside Diameter and 3.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 2.5000 in N/A 3.50 in N/A 1/2-13 x 1/2 in N/A 1 in
04171628 N/A Climax Metal C Series 2.3750 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 2.3750 in N/A 3.25 in N/A 1/2-13 x 1/2 in N/A 0.9375 in
04171629 N/A Climax Metal C Series 2.4375 Inch (in) Inside Diameter and 3.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 2.4375 in N/A 3.50 in N/A 1/2-13 x 1/2 in N/A 1 in
06707830 N/A Climax Metal C Series 2.0625 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 2.0625 in N/A 3.00 in N/A 1/2-13 x 1/2 in N/A 0.8750 in
06707748 N/A Climax Metal C Series 3.1875 Inch (in) Inside Diameter and 4.2500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 3.1875 in N/A 4.25 in N/A 1/2-13 x 1/2 in N/A 1.1250 in
06707772 N/A Climax Metal C Series 3.2500 Inch (in) Inside Diameter and 4.2500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 3.2500 in N/A 4.25 in N/A 1/2-13 x 1/2 in N/A 1.1250 in
06702929 N/A Climax Metal C Series 3.5000 Inch (in) Inside Diameter and 4.7500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 3.5000 in N/A 4.7500 in N/A 1/2-13 x 1/2 in N/A 1.1250 in
06707739 N/A Climax Metal C Series 4.0000 Inch (in) Inside Diameter and 5.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 4.0000 in N/A 5.0000 in N/A 1/2-13 x 1/2 in N/A 1.1250 in
06707939 N/A Climax Metal C Series 4.1875 Inch (in) Inside Diameter and 5.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 4.1875 in N/A 5.5000 in N/A 1/2-13 x 1/2 in N/A 1.1250 in
06707817 N/A Climax Metal C Series 4.2500 Inch (in) Inside Diameter and 5.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 4.2500 in N/A 5.5000 in N/A 1/2-13 x 1/2 in N/A 1.1250 in
06707940 N/A Climax Metal C Series 4.4375 Inch (in) Inside Diameter and 5.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 4.4375 in N/A 5.5000 in N/A 1/2-13 x 1/2 in N/A 1.1250 in
06707818 N/A Climax Metal C Series 4.5000 Inch (in) Inside Diameter and 5.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 4.5000 in N/A 5.5000 in N/A 1/2-13 x 1/2 in N/A 1.2500 in
06707908 N/A Climax Metal C Series 4.6875 Inch (in) Inside Diameter and 6.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 4.6875 in N/A 6.00 in N/A 1/2-13 x 1/2 in N/A 1.2500 in
06707909 N/A Climax Metal C Series 4.9375 Inch (in) Inside Diameter and 6.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 4.9375 in N/A 6.00 in N/A 1/2-13 x 1/2 in N/A 1.2500 in
06707850 N/A Climax Metal C Series 5.0000 Inch (in) Inside Diameter and 6.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 5.0000 in N/A 6.00 in N/A 1/2-13 x 1/2 in N/A 1.2500 in
06707912 N/A Climax Metal C Series 5.1875 Inch (in) Inside Diameter and 6.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 5.1875 in N/A 6.50 in N/A 1/2-13 x 1/2 in N/A 1.2500 in
06707803 N/A Climax Metal C Series 5.4375 Inch (in) Inside Diameter and 6.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 5.4375 in N/A 6.50 in N/A 1/2-13 x 1/2 in N/A 1.2500 in
06707910 N/A Climax Metal C Series 5.6875 Inch (in) Inside Diameter and 7.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 5.6875 in N/A 7.00 in N/A 1/2-13 x 1/2 in N/A 1.2500 in
06707911 N/A Climax Metal C Series 5.9375 Inch (in) Inside Diameter and 7.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 5.9375 in N/A 7.00 in N/A 1/2-13 x 1/2 in N/A 1.2500 in
06707738 N/A Climax Metal C Series 2.1875 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 2.1875 in N/A 4.00 in N/A 1/2-13 x 1/2 in N/A 1.1250 in
Unit of Measure
« 6 7 8 9 10 »