COMPANY HEADER
Print Back
Climax Metal CRC Series 0.4375 Inch (in) Inside Diameter Stainless Steel Corrosion Resistant Set Screw Collar (02758577)
Unit of Measure
1 2 

Item #

Item Name

Inside Diameter

Outside Diameter

Screw Thread Size

Width

02393086 N/A Climax Metal CRC Series 0.5000 Inch (in) Inside Diameter Steel Corrosion Resistant Set Screw Collar N/A 0.5000 in N/A 1 in N/A 1/4-20 x 1/4 in N/A 0.4375 in
02758568 N/A Climax Metal CRC Series 0.1875 Inch (in) Inside Diameter Steel Corrosion Resistant Set Screw Collar N/A 0.1875 in N/A 0.4375 in N/A 8-32 x 1/8 in N/A 0.2500 in
02393095 N/A Climax Metal CRC Series 1.2500 Inch (in) Inside Diameter Stainless Steel Corrosion Resistant Set Screw Collar N/A 1.2500 in N/A 2.0000 in N/A 3/8-16 x 3/8 in N/A 0.6875 in
Unit of Measure
1 2