COMPANY HEADER
Print Back
Climax Metal GSC Series 0.1875 Inch (in) Inside Diameter and 0.4375 Inch (in) Outside Diameter Steel Set Screw Collar (06573867)
Unit of Measure
1 2 3 

Item #

Item Name

Inside Diameter

Outside Diameter

Screw Thread Size

Width

06573867 N/A Climax Metal GSC Series 0.1875 Inch (in) Inside Diameter and 0.4375 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.1875 in N/A 0.4375 in N/A 8-32 x 1/8 in N/A 0.2500 in
02950106 N/A Climax Metal GSC Series 0.2500 Inch (in) Inside Diameter and 0.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.2500 in N/A 0.50 in N/A 10-32 x 1/8 in N/A 0.3125 in
06573880 N/A Climax Metal GSC Series 0.3125 Inch (in) Inside Diameter and 0.6250 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.3125 in N/A 0.6250 in N/A 10-32 x 1/8 in N/A 0.3125 in
02950108 N/A Climax Metal GSC Series 0.4375 Inch (in) Inside Diameter and 0.8750 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.4375 in N/A 0.8750 in N/A 1/4-20 x 1/4 in N/A 0.4375 in
03760873 N/A Climax Metal GSC Series 0.5625 Inch (in) Inside Diameter and 1.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.5625 in N/A 1 in N/A 1/4-20 x 1/4 in N/A 0.4375 in
06573841 N/A Climax Metal GSC Series 0.9375 Inch (in) Inside Diameter and 1.6250 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.9375 in N/A 1.6250 in N/A 5/16-18 x 5/16 in N/A 0.6250 in
05368760 N/A Climax Metal GSC Series 1.3125 Inch (in) Inside Diameter and 2.1250 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.3125 in N/A 2.1250 in N/A 3/8-16 x 3/8 in N/A 0.6875 in
06573847 N/A Climax Metal GSC Series 1.5625 Inch (in) Inside Diameter and 2.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.5625 in N/A 2.50 in N/A 3/8-16 x 3/8 in N/A 0.8125 in
06573842 N/A Climax Metal GSC Series 1.6250 Inch (in) Inside Diameter and 2.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.6250 in N/A 2.50 in N/A 3/8-16 x 3/8 in N/A 0.8125 in
06573827 N/A Climax Metal GSC Series 1.6875 Inch (in) Inside Diameter and 2.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.6875 in N/A 2.50 in N/A 3/8-16 x 3/8 in N/A 0.8125 in
06634643 N/A Climax Metal GSC Series 1.8750 Inch (in) Inside Diameter and 2.7500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.8750 in N/A 2.75 in N/A 1/2-13 x 1/2 in N/A 0.8750 in
06573853 N/A Climax Metal GSC Series 2.1250 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 2.1250 in N/A 3.00 in N/A 1/2-13 x 1/2 in N/A 0.8750 in
06573858 N/A Climax Metal GSC Series 2.1875 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 2.1875 in N/A 3.25 in N/A 1/2-13 x 1/2 in N/A 0.9375 in
06634642 N/A Climax Metal GSC Series 2.7500 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 2.7500 in N/A 4.00 in N/A 1/2-13 x 1/2 in N/A 1.1250 in
04255628 N/A Climax Metal GSC Series 0.5000 Inch (in) Inside Diameter and 1.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.5000 in N/A 1 in N/A 1/4-20 x 1/4 in N/A 0.4375 in
05172357 N/A Climax Metal GSC Series 0.7500 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.7500 in N/A 1.25 in N/A 5/16-18 x 1/4 in N/A 0.5625 in
05328712 N/A Climax Metal GSC Series 1.0000 Inch (in) Inside Diameter and 1.6250 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.0000 in N/A 1.6250 in N/A 5/16-18 x 5/16 in N/A 0.6250 in
05503558 N/A Climax Metal GSC Series 1.3750 Inch (in) Inside Diameter and 2.1250 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.3750 in N/A 2.1250 in N/A 3/8-16 x 3/8 in N/A 0.7500 in
02619332 N/A Climax Metal GSC Series 1.5000 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.5000 in N/A 2.2500 in N/A 3/8-16 x 3/8 in N/A 0.7500 in
06634650 N/A Climax Metal GSC Series 3.0000 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 3.0000 in N/A 4.00 in N/A 1/2-13 x 1/2 in N/A 1.1250 in
04001573 N/A Climax Metal GSC Series 0.1875 Inch (in) Inside Diameter and 0.4375 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 0.1875 in N/A 0.4375 in N/A 8-32 x 1/8 in N/A 0.2500 in
06573811 N/A Climax Metal GSC Series 0.2500 Inch (in) Inside Diameter and 0.5000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 0.2500 in N/A 0.50 in N/A 10-32 x 1/8 in N/A 0.2813 in
04783446 N/A Climax Metal GSC Series 0.3125 Inch (in) Inside Diameter and 0.6250 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 0.3125 in N/A 0.6250 in N/A 10-32 x 1/8 in N/A 0.3125 in
04227105 N/A Climax Metal GSC Series 0.3750 Inch (in) Inside Diameter and 0.7500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 0.3750 in N/A 0.75 in N/A 1/4-20 x 3/16 in N/A 0.3750 in
03007625 N/A Climax Metal GSC Series 0.5000 Inch (in) Inside Diameter and 1.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 0.5000 in N/A 1 in N/A 1/4-20 x 1/4 in N/A 0.4375 in
Unit of Measure
1 2 3