COMPANY HEADER
Print Back
Climax Metal GSC Series 0.1875 Inch (in) Inside Diameter and 0.4375 Inch (in) Outside Diameter Steel Set Screw Collar (06573867)
Unit of Measure
1 2 3 

Item #

Item Name

Inside Diameter

Outside Diameter

Screw Thread Size

Width

05189309 N/A Climax Metal GSC Series 0.6250 Inch (in) Inside Diameter and 1.1250 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 0.6250 in N/A 1.1250 in N/A 5/16-18 x 1/4 in N/A 0.5000 in
05189310 N/A Climax Metal GSC Series 0.7500 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 0.7500 in N/A 1.25 in N/A 5/16-18 x 1/4 in N/A 0.5625 in
04524412 N/A Climax Metal GSC Series 1.0000 Inch (in) Inside Diameter and 1.6250 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 1.0000 in N/A 1.6250 in N/A 5/16-18 x 5/16 in N/A 0.6250 in
06573814 N/A Climax Metal GSC Series 1.0625 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 1.0625 in N/A 1.75 in N/A 5/16-18 x 5/16 in N/A 0.6250 in
06573826 N/A Climax Metal GSC Series 1.1250 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 1.1250 in N/A 1.75 in N/A 5/16-18 x 5/16 in N/A 0.6250 in
06634648 N/A Climax Metal GSC Series 1.1875 Inch (in) Inside Diameter and 2.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 1.1875 in N/A 2.0000 in N/A 3/8-16 x 3/8 in N/A 0.6875 in
04240276 N/A Climax Metal GSC Series 1.2500 Inch (in) Inside Diameter and 2.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 1.2500 in N/A 2.0000 in N/A 3/8-16 x 3/8 in N/A 0.6875 in
06634649 N/A Climax Metal GSC Series 1.3750 Inch (in) Inside Diameter and 2.1250 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 1.3750 in N/A 2.1250 in N/A 3/8-16 x 3/8 in N/A 0.7500 in
06634641 N/A Climax Metal GSC Series 1.4375 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 1.4375 in N/A 2.2500 in N/A 3/8-16 x 3/8 in N/A 0.7500 in
05189311 N/A Climax Metal GSC Series 1.5000 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 1.5000 in N/A 2.2500 in N/A 3/8-16 x 3/8 in N/A 0.7500 in
05189313 N/A Climax Metal GSC Series 1.7500 Inch (in) Inside Diameter and 2.7500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 1.7500 in N/A 2.75 in N/A 1/2-13 x 1/2 in N/A 0.8750 in
06573832 N/A Climax Metal GSC Series 1.9375 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 1.9375 in N/A 3.00 in N/A 1/2-13 x 1/2 in N/A 0.8750 in
04783447 N/A Climax Metal GSC Series 2.0000 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 2.0000 in N/A 3.00 in N/A 1/2-13 x 1/2 in N/A 0.8750 in
06725843 N/A Climax Metal GSC Series 2.5000 Inch (in) Inside Diameter and 3.5000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 2.5000 in N/A 3.50 in N/A 1/2-13 x 1/2 in N/A 1 in
04523509 N/A Climax Metal GSC Series 2.7500 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 2.7500 in N/A 4.00 in N/A 1/2-13 x 1/2 in N/A 1.1250 in
05811455 N/A Climax Metal GSC Series 3.0000 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar N/A 3.0000 in N/A 4.00 in N/A 1/2-13 x 1/2 in N/A 1.1250 in
07026673 N/A Climax Metal GSC Series 0.3750 Inch (in) Inside Diameter and 0.7500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.3750 in N/A 0.75 in N/A 1/4-20 x 3/16 in N/A 0.3750 in
07026687 N/A Climax Metal GSC Series 0.5000 Inch (in) Inside Diameter and 1.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.5000 in N/A 1 in N/A 1/4-20 x 1/4 in N/A 0.4375 in
07026664 N/A Climax Metal GSC Series 0.6250 Inch (in) Inside Diameter and 1.1250 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.6250 in N/A 1.1250 in N/A 5/16-18 x 1/4 in N/A 0.5000 in
07026686 N/A Climax Metal GSC Series 0.7500 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.7500 in N/A 1.25 in N/A 5/16-18 x 1/4 in N/A 0.5625 in
07026674 N/A Climax Metal GSC Series 0.8750 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 0.8750 in N/A 1.50 in N/A 5/16-18 x 5/16 in N/A 0.5625 in
07026683 N/A Climax Metal GSC Series 1.0000 Inch (in) Inside Diameter and 1.6250 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.0000 in N/A 1.6250 in N/A 5/16-18 x 5/16 in N/A 0.6250 in
07034196 N/A Climax Metal GSC Series 1.0625 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.0625 in N/A 1.75 in N/A 5/16-18 x 5/16 in N/A 0.6250 in
07034188 N/A Climax Metal GSC Series 1.1250 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.1250 in N/A 1.75 in N/A 5/16-18 x 5/16 in N/A 0.6250 in
07033883 N/A Climax Metal GSC Series 1.1875 Inch (in) Inside Diameter and 2.0000 Inch (in) Outside Diameter Steel Set Screw Collar N/A 1.1875 in N/A 2.0000 in N/A 3/8-16 x 3/8 in N/A 0.6875 in
Unit of Measure
1 2 3