Item # |
Item Name |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
Width |
---|---|---|---|---|---|
07026662 | N/A Climax Metal GSC Series 1.2500 Inch (in) Inside Diameter and 2.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.2500 in | N/A 2.0000 in | N/A 3/8-16 x 3/8 in | N/A 0.6875 in |
07030094 | N/A Climax Metal GSC Series 1.3750 Inch (in) Inside Diameter and 2.1250 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.3750 in | N/A 2.1250 in | N/A 3/8-16 x 3/8 in | N/A 0.7500 in |
07034190 | N/A Climax Metal GSC Series 1.4375 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.4375 in | N/A 2.2500 in | N/A 3/8-16 x 3/8 in | N/A 0.7500 in |
07033840 | N/A Climax Metal GSC Series 1.5000 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.5000 in | N/A 2.2500 in | N/A 3/8-16 x 3/8 in | N/A 0.7500 in |
07033842 | N/A Climax Metal GSC Series 1.7500 Inch (in) Inside Diameter and 2.7500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.7500 in | N/A 2.75 in | N/A 1/2-13 x 1/2 in | N/A 0.8750 in |
07034189 | N/A Climax Metal GSC Series 1.9375 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.9375 in | N/A 3.00 in | N/A 1/2-13 x 1/2 in | N/A 0.8750 in |
07033882 | N/A Climax Metal GSC Series 2.0000 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 2.0000 in | N/A 3.00 in | N/A 1/2-13 x 1/2 in | N/A 0.8750 in |
07034192 | N/A Climax Metal GSC Series 2.2500 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 2.2500 in | N/A 3.25 in | N/A 1/2-13 x 1/2 in | N/A 0.9375 in |
07034194 | N/A Climax Metal GSC Series 2.3750 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 2.3750 in | N/A 3.25 in | N/A 1/2-13 x 1/2 in | N/A 0.9375 in |
07034195 | N/A Climax Metal GSC Series 2.4375 Inch (in) Inside Diameter and 3.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 2.4375 in | N/A 3.50 in | N/A 1/2-13 x 1/2 in | N/A 1 in |
07034191 | N/A Climax Metal GSC Series 2.5000 Inch (in) Inside Diameter and 3.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 2.5000 in | N/A 3.50 in | N/A 1/2-13 x 1/2 in | N/A 1 in |
07034193 | N/A Climax Metal GSC Series 2.9375 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 2.9375 in | N/A 4.00 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
07033884 | N/A Climax Metal GSC Series 3.0000 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 3.0000 in | N/A 4.00 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |