COMPANY HEADER
Print Back
Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar (00243911)
Unit of Measure
1 2 3 

Item #

Item Name

Finish

Outside Diameter

Screw Thread Size

Width

00243911 N/A Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Plain N/A 0.6875 in N/A 4-40 x 3/8 in N/A 0.3125 in
00243928 N/A Climax Metal ISTC Series 1.3125 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Plain N/A 1.3125 in N/A 10-32 x 1/2 in N/A 0.4375 in
00243888 N/A Climax Metal ISTC Series 2.7500 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 2.75 in N/A 5/16-24 x 1 in N/A 0.6875 in
00243902 N/A Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Plain N/A 0.6875 in N/A 4-40 x 3/8 in N/A 0.3125 in
00243849 N/A Climax Metal ISTC Series 1.6250 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 1.6250 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
00243863 N/A Climax Metal ISTC Series 0.8750 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 0.8750 in N/A 1/4-28 x 3/4 in N/A 0.5000 in
00243874 N/A Climax Metal ISTC Series 2.0625 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 2.0625 in N/A 1/4-28 x 3/4 in N/A 0.5000 in
00243970 N/A Climax Metal ISTC Series 3.0000 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Plain N/A 3.00 in N/A 5/16-24 x 1 in N/A 0.6875 in
00243937 N/A Climax Metal ISTC Series 1.5000 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Plain N/A 1.50 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
00243953 N/A Climax Metal ISTC Series 0.8750 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Plain N/A 0.8750 in N/A 1/4-28 x 3/4 in N/A 0.5000 in
00243837 N/A Climax Metal ISTC Series 1.5000 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 1.50 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
00243824 N/A Climax Metal ISTC Series 1.1250 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 1.1250 in N/A 8-32 x 1/2 in N/A 0.4063 in
00243805 N/A Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 0.6875 in N/A 4-40 x 3/8 in N/A 0.3125 in
00243940 N/A Climax Metal ISTC Series 1.6250 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Plain N/A 1.6250 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
00243884 N/A Climax Metal ISTC Series 2.3750 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 2.3750 in N/A 1/4-28 x 3/4 in N/A 0.5625 in
00243866 N/A Climax Metal ISTC Series 0.8750 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 0.8750 in N/A 1/4-28 x 3/4 in N/A 0.5000 in
00243880 N/A Climax Metal ISTC Series 2.3750 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 2.3750 in N/A 1/4-28 x 3/4 in N/A 0.5625 in
00243944 N/A Climax Metal ISTC Series 1.7500 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Plain N/A 1.75 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
00243951 N/A Climax Metal ISTC Series 0.8750 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Plain N/A 0.8750 in N/A 1/4-28 x 3/4 in N/A 0.5000 in
00243925 N/A Climax Metal ISTC Series 1.1250 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Plain N/A 1.1250 in N/A 8-32 x 1/2 in N/A 0.4063 in
00243854 N/A Climax Metal ISTC Series 1.7500 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 1.75 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
00243809 N/A Climax Metal ISTC Series 0.8750 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 0.8750 in N/A 6-32 x 3/8 in N/A 0.3750 in
00243958 N/A Climax Metal ISTC Series 2.0625 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Plain N/A 2.0625 in N/A 1/4-28 x 3/4 in N/A 0.5000 in
00243833 N/A Climax Metal ISTC Series 1.3125 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 1.3125 in N/A 10-32 x 1/2 in N/A 0.4375 in
00243801 N/A Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 0.6875 in N/A 4-40 x 3/8 in N/A 0.3125 in
Unit of Measure
1 2 3