COMPANY HEADER
Print Back
Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar (00243911)
Unit of Measure
1 2 3 

Item #

Item Name

Finish

Outside Diameter

Screw Thread Size

Width

00243859 N/A Climax Metal ISTC Series 1.7500 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 1.75 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
00243955 N/A Climax Metal ISTC Series 2.0625 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Plain N/A 2.0625 in N/A 1/4-28 x 3/4 in N/A 0.5000 in
00243789 N/A Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 0.6875 in N/A 4-40 x 3/8 in N/A 0.3125 in
00243845 N/A Climax Metal ISTC Series 1.6250 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 1.6250 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
00243814 N/A Climax Metal ISTC Series 0.8750 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 0.8750 in N/A 6-32 x 3/8 in N/A 0.3750 in
00243968 N/A Climax Metal ISTC Series 2.7500 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Plain N/A 2.75 in N/A 5/16-24 x 1 in N/A 0.6875 in
00243841 N/A Climax Metal ISTC Series 1.5000 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 1.50 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
00243934 N/A Climax Metal ISTC Series 1.5000 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Plain N/A 1.50 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
00243914 N/A Climax Metal ISTC Series 0.8750 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Plain N/A 0.8750 in N/A 6-32 x 3/8 in N/A 0.3750 in
00243797 N/A Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 0.6875 in N/A 4-40 x 3/8 in N/A 0.3125 in
00243922 N/A Climax Metal ISTC Series 1.1250 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Plain N/A 1.1250 in N/A 8-32 x 1/2 in N/A 0.4063 in
00243899 N/A Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Plain N/A 0.6875 in N/A 4-40 x 3/8 in N/A 0.3125 in
00243965 N/A Climax Metal ISTC Series 2.3750 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Plain N/A 2.3750 in N/A 1/4-28 x 3/4 in N/A 0.5625 in
00243820 N/A Climax Metal ISTC Series 1.1250 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 1.1250 in N/A 8-32 x 1/2 in N/A 0.4063 in
00243963 N/A Climax Metal ISTC Series 2.3750 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Plain N/A 2.3750 in N/A 1/4-28 x 3/4 in N/A 0.5625 in
00243942 N/A Climax Metal ISTC Series 1.6250 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Plain N/A 1.6250 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
00243931 N/A Climax Metal ISTC Series 1.3125 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Plain N/A 1.3125 in N/A 10-32 x 1/2 in N/A 0.4375 in
00243948 N/A Climax Metal ISTC Series 1.7500 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Plain N/A 1.75 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
00243908 N/A Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Plain N/A 0.6875 in N/A 4-40 x 3/8 in N/A 0.3125 in
00243870 N/A Climax Metal ISTC Series 2.0625 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 2.0625 in N/A 1/4-28 x 3/4 in N/A 0.5000 in
00243917 N/A Climax Metal ISTC Series 0.8750 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Plain N/A 0.8750 in N/A 6-32 x 3/8 in N/A 0.3750 in
00243905 N/A Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Plain N/A 0.6875 in N/A 4-40 x 3/8 in N/A 0.3125 in
00243892 N/A Climax Metal ISTC Series 3.0000 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 3.00 in N/A 5/16-24 x 1 in N/A 0.6875 in
00243793 N/A Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 0.6875 in N/A 4-40 x 3/8 in N/A 0.3125 in
00243829 N/A Climax Metal ISTC Series 1.3125 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 1.3125 in N/A 10-32 x 1/2 in N/A 0.4375 in
Unit of Measure
1 2 3