COMPANY HEADER
Print Back
Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar (00243911)
Unit of Measure
1 2 3 

Item #

Item Name

Finish

Outside Diameter

Screw Thread Size

Width

07030326 N/A Climax Metal ISTC Series 0.9375 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 0.9375 in N/A 6-32 x 3/8 in N/A 0.3438 in
07030316 N/A Climax Metal ISTC Series 1.7500 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 1.75 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
07034047 N/A Climax Metal ISTC Series 0.9375 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 0.9375 in N/A 6-32 x 3/8 in N/A 0.3438 in
07034048 N/A Climax Metal ISTC Series 2.2500 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 2.2500 in N/A 1/4-28 x 3/4 in N/A 0.5625 in
07034049 N/A Climax Metal ISTC Series 2.2500 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar N/A Black Oxide N/A 2.2500 in N/A 1/4-28 x 3/4 in N/A 0.5625 in
07034050 N/A Climax Metal ISTC Series 0.9375 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Stainless Steel N/A 0.9375 in N/A 6-32 x 3/8 in N/A 0.3438 in
07034051 N/A Climax Metal ISTC Series 0.9375 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Stainless Steel N/A 0.9375 in N/A 6-32 x 3/8 in N/A 0.3438 in
07034052 N/A Climax Metal ISTC Series 1.7500 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Stainless Steel N/A 1.75 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
07034053 N/A Climax Metal ISTC Series 2.2500 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Stainless Steel N/A 2.2500 in N/A 1/4-28 x 3/4 in N/A 0.5625 in
07034054 N/A Climax Metal ISTC Series 2.2500 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar N/A Stainless Steel N/A 2.2500 in N/A 1/4-28 x 3/4 in N/A 0.5625 in
Unit of Measure
1 2 3