COMPANY HEADER
Print Back
Effective on hard and soft shafts - Cost effective collar design for limited spaces - Easily installed where major disassembly would otherwise be required - Zinc plating provides moderate corrosion resistance.
Climax Metal LC Series Lightweight Set Screw Collars
Unit of Measure
1 

Item #

Item Name

Inside Diameter

Outside Diameter

Screw Thread Size

Width

00228023 N/A Climax Metal LC Series 0.3750 Inch (in) Inside Diameter Lightweight Set Screw Collar N/A 0.3750 in N/A 0.6250 in N/A 10-32 x 1/8 in N/A 0.3125 in
00228025 N/A Climax Metal LC Series 0.5000 Inch (in) Inside Diameter Lightweight Set Screw Collar N/A 0.5000 in N/A 0.8750 in N/A 1/4-20 x 3/16 in N/A 0.3750 in
00228033 N/A Climax Metal LC Series 1.2500 Inch (in) Inside Diameter Lightweight Set Screw Collar N/A 1.2500 in N/A 1.75 in N/A 5/16-18 x 1/4 in N/A 0.5000 in
00228021 N/A Climax Metal LC Series 0.2500 Inch (in) Inside Diameter Lightweight Set Screw Collar N/A 0.2500 in N/A 0.50 in N/A 8-32 x 1/8 in N/A 0.2500 in
00228024 N/A Climax Metal LC Series 0.4375 Inch (in) Inside Diameter Lightweight Set Screw Collar N/A 0.4375 in N/A 0.6250 in N/A 10-32 x 1/8 in N/A 0.3750 in
00228022 N/A Climax Metal LC Series 0.3125 Inch (in) Inside Diameter Lightweight Set Screw Collar N/A 0.3125 in N/A 0.5625 in N/A 8-32 x 1/8 in N/A 0.2500 in
00228028 N/A Climax Metal LC Series 0.7500 Inch (in) Inside Diameter Lightweight Set Screw Collar N/A 0.7500 in N/A 1.1250 in N/A 1/4-20 x 3/16 in N/A 0.4375 in
00228026 N/A Climax Metal LC Series 0.6250 Inch (in) Inside Diameter Lightweight Set Screw Collar N/A 0.6250 in N/A 1 in N/A 1/4-20 x 3/16 in N/A 0.4375 in
00228030 N/A Climax Metal LC Series 1.0000 Inch (in) Inside Diameter Lightweight Set Screw Collar N/A 1.0000 in N/A 1.50 in N/A 1/4-20 x 1/4 in N/A 0.4375 in
00228029 N/A Climax Metal LC Series 0.8750 Inch (in) Inside Diameter Lightweight Set Screw Collar N/A 0.8750 in N/A 1.25 in N/A 1/4-20 x 3/16 in N/A 0.4375 in
Unit of Measure
1