COMPANY HEADER
Print Back
Climax Metal MC Series 3 Millimeter (mm) Inside Diameter and 0.3750 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar (02758601)
Unit of Measure
1 2 3 

Item #

Item Name

Inside Diameter

Outside Diameter

Screw Thread Size

Width

02758601 N/A Climax Metal MC Series 3 Millimeter (mm) Inside Diameter and 0.3750 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar N/A 3 mm N/A 0.3750 in N/A M2 x 3 N/A 5 mm
00244053 N/A Climax Metal MC Series 36 Millimeter (mm) Inside Diameter and 2.2500 Inch (in) Outside Diameter Steel Metric Set Screw Collar N/A 36 mm N/A 2.2500 in N/A M8 x 10 N/A 16 mm
02758603 N/A Climax Metal MC Series 36 Millimeter (mm) Inside Diameter and 2.2500 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar N/A 36 mm N/A 2.2500 in N/A M8 x 10 N/A 16 mm
00244046 N/A Climax Metal MC Series 24 Millimeter (mm) Inside Diameter and 1.6250 Inch (in) Outside Diameter Steel Metric Set Screw Collar N/A 24 mm N/A 1.6250 in N/A M8 x 8 N/A 14 mm
00244051 N/A Climax Metal MC Series 34 Millimeter (mm) Inside Diameter and 2.0000 Inch (in) Outside Diameter Steel Metric Set Screw Collar N/A 34 mm N/A 2.0000 in N/A M8 x 8 N/A 16 mm
00244031 N/A Climax Metal MC Series 2.0000 Inch (in) Inside Diameter and 0.2500 Inch (in) Outside Diameter Steel Metric Set Screw Collar N/A 2.0000 in N/A 0.2500 in N/A M2 x 3 N/A 3.5 mm
00244038 N/A Climax Metal MC Series 10 Millimeter (mm) Inside Diameter and 0.8750 Inch (in) Outside Diameter Steel Metric Set Screw Collar N/A 10 mm N/A 0.8750 in N/A M5 x 5 N/A 10 mm
00243601 N/A Climax Metal MC Series 24 Millimeter (mm) Inside Diameter and 1.6250 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar N/A 24 mm N/A 1.6250 in N/A M8 x 8 N/A 14 mm
00244033 N/A Climax Metal MC Series 3 Millimeter (mm) Inside Diameter and 0.3750 Inch (in) Outside Diameter Steel Metric Set Screw Collar N/A 3 mm N/A 0.3750 in N/A M2 x 3 N/A 5 mm
00244032 N/A Climax Metal MC Series 2.5 Millimeter (mm) Inside Diameter and 0.3750 Inch (in) Outside Diameter Steel Metric Set Screw Collar N/A 2.5 mm N/A 0.3750 in N/A M2 x 3 N/A 4 mm
02758602 N/A Climax Metal MC Series 34 Millimeter (mm) Inside Diameter and 2.0000 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar N/A 34 mm N/A 2.0000 in N/A M8 x 8 N/A 16 mm
04171578 N/A Climax Metal MC Series 9 Millimeter (mm) Inside Diameter and 0.6250 Inch (in) Outside Diameter Steel Metric Set Screw Collar N/A 9 mm N/A 0.6250 in N/A M4 x 4 N/A 8 mm
04171579 N/A Climax Metal MC Series 13 Millimeter (mm) Inside Diameter and 0.8750 Inch (in) Outside Diameter Steel Metric Set Screw Collar N/A 13 mm N/A 0.8750 in N/A M6 x 6 N/A 12 mm
04171653 N/A Climax Metal MC Series 13 Millimeter (mm) Inside Diameter and 0.8750 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar N/A 13 mm N/A 0.8750 in N/A M6 x 6 N/A 12 mm
04171654 N/A Climax Metal MC Series 9 Millimeter (mm) Inside Diameter and 0.6250 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar N/A 9 mm N/A 0.6250 in N/A M4 x 4 N/A 8 mm
06707861 N/A Climax Metal MC Series 2 Millimeter (mm) Inside Diameter and 0.2500 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar N/A 2 mm N/A 0.2500 in N/A M2 x 3 N/A 3.5 mm
06707745 N/A Climax Metal MC Series 2.5 Millimeter (mm) Inside Diameter and 0.3750 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar N/A 2.5 mm N/A 0.3750 in N/A M2 x 3 N/A 3.5 mm
07029069 N/A Climax Metal MC Series 32 Millimeter (mm) Inside Diameter and 2.0000 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar N/A 32 mm N/A 2.0000 in N/A M8 x 8 N/A 16 mm
07028385 N/A Climax Metal MC Series 10 Millimeter (mm) Inside Diameter and 0.8750 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar N/A 10 mm N/A 0.8750 in N/A M5 x 5 N/A 10 mm
07027852 N/A Climax Metal MC Series 20 Millimeter (mm) Inside Diameter and 1.2500 Inch (in) Outside Diameter Steel Metric Set Screw Collar N/A 20 mm N/A 1.25 in N/A M6 x 6 N/A 14 mm
07029075 N/A Climax Metal MC Series 8 Millimeter (mm) Inside Diameter and 0.6250 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar N/A 8 mm N/A 0.6250 in N/A M4 x 4 N/A 8 mm
07027797 N/A Climax Metal MC Series 35 Millimeter (mm) Inside Diameter and 2.2500 Inch (in) Outside Diameter Steel Metric Set Screw Collar N/A 35 mm N/A 2.2500 in N/A M8 x 10 N/A 16 mm
07027733 N/A Climax Metal MC Series 50 Millimeter (mm) Inside Diameter and 3.1250 Inch (in) Outside Diameter Steel Metric Set Screw Collar N/A 50 mm N/A 3.1250 in N/A M10 x 10 N/A 18 mm
07029079 N/A Climax Metal MC Series 5.0000 Inch (in) Inside Diameter and 0.5000 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar N/A 5.0000 in N/A 0.50 in N/A M3 x 3 N/A 6 mm
07029076 N/A Climax Metal MC Series 6 Millimeter (mm) Inside Diameter and 0.5000 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar N/A 6 mm N/A 0.50 in N/A M4 x 4 N/A 8 mm
Unit of Measure
1 2 3