COMPANY HEADER
Print Back
Climax Metal TC Series 2.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar (00243394)
Unit of Measure
1 2 

Item #

Item Name

Inside Diameter

Outside Diameter

Screw Thread Size

Width

00243394 N/A Climax Metal TC Series 2.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 1.2500-7 tpi N/A 2.2500 in N/A M2 x 3 N/A 0.5000 in
00243360 N/A Climax Metal TC Series 1.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 0.5000-13 tpi N/A 1.25 in N/A 8-32 x 1/2 in N/A 0.3750 in
00243342 N/A Climax Metal TC Series 0.8125 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 0.2500-20 tpi N/A 0.8125 in N/A 4-40 x 3/8 in N/A 0.2500 in
00243372 N/A Climax Metal TC Series 1.7500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 0.7500-10 tpi N/A 1.75 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
00243275 N/A Climax Metal TC Series 1.0625 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 0.3750-16 tpi N/A 1.0625 in N/A 6-32 x 3/8 in N/A 0.3125 in
00243272 N/A Climax Metal TC Series 0.8125 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 0.3125-24 tpi N/A 0.8125 in N/A 4-40 x 3/8 in N/A 0.2500 in
00243400 N/A Climax Metal TC Series 2.5000 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 1.5000-6 tpi N/A 2.50 in N/A 1/4-28 x 3/4 in N/A 0.5000 in
00243311 N/A Climax Metal TC Series 2.1250 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 1.1250-7 tpi N/A 2.1250 in N/A 1/4-28 x 3/4 in N/A 0.5000 in
00243293 N/A Climax Metal TC Series 1.7500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 0.7500-10 tpi N/A 1.75 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
00243305 N/A Climax Metal TC Series 2.0000 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 1.0000-8 tpi N/A 2.0000 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
00243384 N/A Climax Metal TC Series 2.0000 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 1.0000-8 tpi N/A 2.0000 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
00243351 N/A Climax Metal TC Series 0.8125 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 0.3125-24 tpi N/A 0.8125 in N/A 4-40 x 3/8 in N/A 0.2500 in
00243339 N/A Climax Metal TC Series 0.6875 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 10-32 tpi N/A 0.6875 in N/A 4-40 x 5/16 in N/A 0.2500 in
00243397 N/A Climax Metal TC Series 2.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 1.2500-12 tpi N/A 2.2500 in N/A 1/4-28 x 3/4 in N/A 0.5000 in
00243320 N/A Climax Metal TC Series 2.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 1.2500-12 tpi N/A 2.2500 in N/A 1/4-28 x 3/4 in N/A 0.5000 in
00243317 N/A Climax Metal TC Series 2.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 1.2500-7 tpi N/A 2.2500 in N/A 1/4-28 x 3/4 in N/A 0.5000 in
00243409 N/A Climax Metal TC Series 3.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 2.0000-12 tpi N/A 3.25 in N/A 5/16-24 x 1 in N/A 0.6250 in
00243287 N/A Climax Metal TC Series 1.5000 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 0.6250-11 tpi N/A 1.50 in N/A 10-32 x 3/8 in N/A 0.4063 in
00243284 N/A Climax Metal TC Series 1.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 0.5000-20 tpi N/A 1.25 in N/A 8-32 x 1/2 in N/A 0.3750 in
00243366 N/A Climax Metal TC Series 1.5000 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 0.6250-11 tpi N/A 1.50 in N/A 10-32 x 3/8 in N/A 0.4063 in
00243381 N/A Climax Metal TC Series 0.8750 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 0.8750-14 tpi N/A 0.8750 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
00243263 N/A Climax Metal TC Series 0.8125 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 0.2500-20 tpi N/A 0.8125 in N/A 4-40 x 3/8 in N/A 0.2500 in
00243326 N/A Climax Metal TC Series 2.5000 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 1.5000-12 tpi N/A 2.50 in N/A 1/4-28 x 3/4 in N/A 0.5000 in
00243299 N/A Climax Metal TC Series 0.8750 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 0.8750-9 tpi N/A 0.8750 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
00243308 N/A Climax Metal TC Series 2.0000 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 1.0000-14 tpi N/A 2.0000 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
Unit of Measure
1 2