Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Overall Length |
Weight |
|---|---|---|---|---|---|
| 01991446 | N/A SMC® 0.03 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap | N/A SMC® | N/A KQ2C08-00A | N/A 20.5 mm | N/A 0.03 lb |
| 01991478 | N/A SMC® 0.02 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap | N/A SMC® | N/A KQ2C12-00A | N/A 24 mm | N/A 0.02 lb |
| 01991359 | N/A SMC® 0.03 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap | N/A SMC® | N/A KQ2C04-00A | N/A 17 mm | N/A 0.03 lb |
| 01991386 | N/A SMC® 0.03 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap | N/A SMC® | N/A KQ2C06-00A | N/A 18.5 mm | N/A 0.03 lb |
| 01991427 | N/A SMC® 0.03 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap | N/A SMC® | N/A KQ2C07-00A | N/A 18 mm | N/A 0.03 lb |
| 01991462 | N/A SMC® 0.02 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap | N/A SMC® | N/A KQ2C10-00A | N/A 23 mm | N/A 0.02 lb |
| 04565824 | N/A SMC® 0.01 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap | N/A SMC® | N/A KGC04-00 | N/A | N/A 0.01 lb |
| 04565825 | N/A SMC® 0.03 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap | N/A SMC® | N/A KGC06-00 | N/A | N/A 0.03 lb |
| 04565826 | N/A SMC® 0.07 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap | N/A SMC® | N/A KGC08-00 | N/A | N/A 0.07 lb |
| 02780818 | N/A SMC® 0.01 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap | N/A SMC® | N/A KQ2C03-00A | N/A | N/A 0.01 lb |
| 02700465 | N/A SMC® 0.03 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap | N/A SMC® | N/A KQ2C09-00A | N/A | N/A 0.03 lb |
| 01991477 | N/A SMC® 0.28 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap | N/A SMC® | N/A KQ2C11-00A | N/A | N/A 0.280 lb |
| 02040812 | N/A SMC® 0.03 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap | N/A SMC® | N/A KQ2C16-00A | N/A | N/A 0.03 lb |