Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Weight |
|---|---|---|---|---|
| 02001417 | N/A SMC® 0.06 Pound (lb) Weight Push-Connect Pneumatic Tube Connector | N/A SMC® | N/A KV2H11-36S | N/A 0.06 lb |
| 02950924 | N/A SMC® 0.01 Pound (lb) Weight Push-Connect Pneumatic Tube Connector | N/A SMC® | N/A KV2H11-37S | N/A 0.01 lb |
| 02001424 | N/A SMC® 0.09 Pound (lb) Weight Push-Connect Pneumatic Tube Connector | N/A SMC® | N/A KV2H13-36S | N/A 0.09 lb |
| 02950926 | N/A SMC® 0.09 Pound (lb) Weight Push-Connect Pneumatic Tube Connector | N/A SMC® | N/A KV2H13-37S | N/A 0.09 lb |
| 02974779 | N/A SMC® 0.12 Pound (lb) Weight Push-Connect Pneumatic Tube Connector | N/A SMC® | N/A KV2H15-37S | N/A 0.12 lb |
| 03888113 | N/A SMC® 0.27 Pound (lb) Weight Push-Connect Pneumatic Tube Connector | N/A SMC® | N/A KV2H19-37S | N/A 0.27 lb |
| 07464777 | N/A SMC® Push-Connect Pneumatic Tube Connector | N/A SMC® | N/A LQHB03-N | N/A |
| 01990672 | N/A SMC® 0.03 Pound (lb) Weight Push-to-Connect Pneumatic Tube Connector | N/A SMC® | N/A KGS10-02 | N/A 0.03 lb |
| 04896639 | N/A SMC® 0.03 Pound (lb) Weight Push-to-Connect Pneumatic Tube Connector | N/A SMC® | N/A KQB2S07-N03S | N/A 0.03 lb |
| 06234455 | N/A SMC® Push-to-Connect Pneumatic Tube Connector | N/A SMC® | N/A KQB2S11-N04S | N/A |
| 06234456 | N/A SMC® Push-to-Connect Pneumatic Tube Connector | N/A SMC® | N/A KQB2S13-N02S | N/A |
| 05089294 | N/A SMC® 0.08 Pound (lb) Weight Push-to-Connect Pneumatic Tube Connector | N/A SMC® | N/A KQB2S13-N03S | N/A 0.08 lb |
| 07457213 | N/A SMC® Push-to-Connect Pneumatic Tube Connector | N/A SMC® | N/A KQ2S03-34NS1 | N/A |
| 07185736 | N/A SMC® Push-to-Connect Pneumatic Tube Connector | N/A SMC® | N/A KQB2T10-G04 | N/A |