Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Weight |
|---|---|---|---|---|
| 02001713 | N/A SMC® 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nipple | N/A SMC® | N/A M-01H-4 | N/A 0.02 lb |
| 02001714 | N/A SMC® 0.04 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nipple | N/A SMC® | N/A M-01H-6 | N/A 0.04 lb |
| 02001722 | N/A SMC® 0.03 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nipple | N/A SMC® | N/A M-3N | N/A 0.03 lb |
| 02001745 | N/A SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nipple | N/A SMC® | N/A M-5H-4 | N/A 0.01 lb |
| 02001746 | N/A SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nipple | N/A SMC® | N/A M-5H-6 | N/A 0.01 lb |
| 02001755 | N/A SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nipple | N/A SMC® | N/A M-5N | N/A 0.01 lb |
| 02001759 | N/A SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nipple | N/A SMC® | N/A M-5UN | N/A 0.01 lb |
| 02302355 | N/A SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nipple | N/A SMC® | N/A MS-5H-4 | N/A 0.01 lb |
| 02168320 | N/A SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nipple | N/A SMC® | N/A MS-5H-6 | N/A 0.01 lb |
| 02764892 | N/A SMC® 0.03 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nipple | N/A SMC® | N/A MS-5N | N/A 0.03 lb |
| 03216827 | N/A SMC® 0.03 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nipple | N/A SMC® | N/A MS-5UN | N/A 0.03 lb |