Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Weight |
|---|---|---|---|---|
| 04565821 | N/A SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nut | N/A SMC® | N/A KFN-04 | N/A 0.01 lb |
| 01990193 | N/A SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nut | N/A SMC® | N/A KFN-06 | N/A 0.01 lb |
| 01990195 | N/A SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nut | N/A SMC® | N/A KFN-08 | N/A 0.01 lb |
| 01990196 | N/A SMC® 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nut | N/A SMC® | N/A KFN-10 | N/A 0.02 lb |
| 04002748 | N/A SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nut | N/A SMC® | N/A N-04 | N/A 0.01 lb |
| 03981873 | N/A SMC® 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nut | N/A SMC® | N/A N-06 | N/A 0.02 lb |
| 04255445 | N/A SMC® 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nut | N/A SMC® | N/A N-08 | N/A 0.02 lb |
| 02755015 | N/A SMC® 0.04 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nut | N/A SMC® | N/A N-12 | N/A 0.04 lb |