Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Weight |
|---|---|---|---|---|
| 01991002 | N/A SMC® Push-to-Connect Pneumatic Tube Reducer | N/A SMC® | N/A KQ2R03-07A | N/A |
| 01991010 | N/A SMC® 0.11 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer | N/A SMC® | N/A KQ2R23-06A | N/A 0.11 lb |
| 07010564 | N/A SMC® Push-to-Connect Pneumatic Tube Reducer | N/A SMC® | N/A KQ2R10-12A-X35 | N/A |
| 04266186 | N/A SMC® 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer | N/A SMC® | N/A KQ2R02-04A | N/A 0.02 lb |
| 06970260 | N/A SMC® Push-to-Connect Pneumatic Tube Reducer | N/A SMC® | N/A KQ2R04-06A | N/A |
| 05840556 | N/A SMC® 0.04 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer | N/A SMC® | N/A KQ2R06-08A-X35 | N/A 0.04 lb |
| 02001743 | N/A SMC® 0.03 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer | N/A SMC® | N/A M-5ER | N/A 0.03 lb |
| 04299733 | N/A SMC® Push-to-Connect Pneumatic Tube Reducer | N/A SMC® | N/A M-04R-2 | N/A |
| 04008828 | N/A SMC® Push-to-Connect Pneumatic Tube Reducer | N/A SMC® | N/A M-32R-2 | N/A |
| 06966344 | N/A SMC® Push-to-Connect Pneumatic Tube Reducer | N/A SMC® | N/A KV2R11-07 | N/A |