COMPANY HEADER
Print Back
SMC® Relief Valves with One Touch Fitting
Unit of Measure
1 2 3 4 

Item #

Item Name

Supplier Name

Manufacturer Part Number

Weight

01993154 N/A SMC® 33.5 Millimeter (mm) Overall Length and 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer N/A SMC® N/A KQ2R23-04A N/A 0.01 lb
01993152 N/A SMC® 50.5 Millimeter (mm) Overall Length and 0.05 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer N/A SMC® N/A KQ2R12-16A N/A 0.05 lb
01993126 N/A SMC® 39.5 Millimeter (mm) Overall Length and 0.03 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer N/A SMC® N/A KQ2R04-10A N/A 0.03 lb
01993146 N/A SMC® 41 Millimeter (mm) Overall Length and 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer N/A SMC® N/A KQ2R09-13A N/A 0.02 lb
01993118 N/A SMC® 34 Millimeter (mm) Overall Length Push-to-Connect Pneumatic Tube Reducer N/A SMC® N/A KQ2R03-05A N/A
01993113 N/A SMC® 34.5 Millimeter (mm) Overall Length Push-to-Connect Pneumatic Tube Reducer N/A SMC® N/A KQ2R01-03A N/A
01993149 N/A SMC® 50.5 Millimeter (mm) Overall Length and 0.04 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer N/A SMC® N/A KQ2R10-16A N/A 0.04 lb
01993136 N/A SMC® 37 Millimeter (mm) Overall Length and 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer N/A SMC® N/A KQ2R07-09A N/A 0.01 lb
01993116 N/A SMC® 34 Millimeter (mm) Overall Length and 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer N/A SMC® N/A KQ2R01-07A N/A 0.01 lb
01993150 N/A SMC® 44 Millimeter (mm) Overall Length and 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer N/A SMC® N/A KQ2R11-13A N/A 0.02 lb
01993134 N/A SMC® 39.5 Millimeter (mm) Overall Length Push-to-Connect Pneumatic Tube Reducer N/A SMC® N/A KQ2R06-10A N/A
01993127 N/A SMC® 34.5 Millimeter (mm) Overall Length and 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer N/A SMC® N/A KQ2R05-07A N/A 0.02 lb
01993141 N/A SMC® 41 Millimeter (mm) Overall Length Push-to-Connect Pneumatic Tube Reducer N/A SMC® N/A KQ2R08-10A N/A
01993144 N/A SMC® 40 Millimeter (mm) Overall Length and 0.07 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer N/A SMC® N/A KQ2R09-11A N/A 0.07 lb
01993124 N/A SMC® 36.5 Millimeter (mm) Overall Length and 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer N/A SMC® N/A KQ2R04-08A N/A 0.01 lb
01993129 N/A SMC® 37 Millimeter (mm) Overall Length and 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer N/A SMC® N/A KQ2R06-04A N/A 0.02 lb
01993147 N/A SMC® 44.5 Millimeter (mm) Overall Length and 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer N/A SMC® N/A Kq2R10-12 N/A 0.01 lb
01993139 N/A SMC® 41 Millimeter (mm) Overall Length and 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer N/A SMC® N/A KQ2R08-10A N/A 0.02 lb
02040837 N/A SMC® 40 Millimeter (mm) Overall Length and 0.03 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer N/A SMC® N/A KQ2R07-11A N/A 0.03 lb
01993131 N/A SMC® 37 Millimeter (mm) Overall Length and 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer N/A SMC® N/A KQ2R06-08A N/A 0.02 lb
01993115 N/A SMC® 34 Millimeter (mm) Overall Length and 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer N/A SMC® N/A KQ2R01-05A N/A 0.02 lb
01993128 N/A SMC® 36.5 Millimeter (mm) Overall Length Push-to-Connect Pneumatic Tube Reducer N/A SMC® N/A KQ2R05-09A N/A
01993133 N/A SMC® 39.5 Millimeter (mm) Overall Length and 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer N/A SMC® N/A KQ2R06-10A N/A 0.02 lb
01993122 N/A SMC® 34.5 Millimeter (mm) Overall Length and 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer N/A SMC® N/A KQ2R04-06A N/A 0.01 lb
05617123 N/A SMC® Push-to-Connect Pneumatic Tube Reducer N/A SMC® N/A KQG2R01-03 N/A
Unit of Measure
1 2 3 4