COMPANY HEADER
Print Back
SMC® Push-to-Connect Pneumatic Tube Y-Connectors
Unit of Measure
« 11 12 

Item #

Item Name

Supplier Name

Manufacturer Part Number

Weight

06548303 N/A SMC® Push-to-Connect Pneumatic Tube Y-Connector N/A SMC® N/A KQ2U07-33AS N/A
01991188 N/A SMC® 0.03 Pound (lb) Weight Push-to-Connect Pneumatic Tube Y-Connector N/A SMC® N/A KQ2U07-33NS N/A 0.03 lb
02063673 N/A SMC® 0.07 Pound (lb) Weight Push-to-Connect Pneumatic Tube Y-Connector N/A SMC® N/A KQ2U09-03AS N/A 0.07 lb
02000867 N/A SMC® 0.10 Pound (lb) Weight Push-to-Connect Pneumatic Tube Y-Connector N/A SMC® N/A KRU10-03S N/A 0.1 lb
02000868 N/A SMC® 0.15 Pound (lb) Weight Push-to-Connect Pneumatic Tube Y-Connector N/A SMC® N/A KRU10-04S N/A 0.15 lb
Unit of Measure
« 11 12