COMPANY HEADER
Print Back
INA (Schaeffler) Spherical Plain Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Inner Ring Width

Outer Ring Width

Outside Diameter

00135100 N/A INA (Schaeffler) 20 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 20 mm N/A 16 mm N/A 12 mm N/A 35 mm
04066106 N/A INA (Schaeffler) 110 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 110 mm N/A 110 mm N/A 55 mm N/A 160 mm
00135177 N/A INA (Schaeffler) 110 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 110 mm N/A 70 mm N/A 55 mm N/A 160 mm
02291083 N/A INA (Schaeffler) 70 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 70 mm N/A 65 mm N/A 40 mm N/A 105 mm
04066121 N/A INA (Schaeffler) 160 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 160 mm N/A 105 mm N/A 80 mm N/A 230 mm
02651586 N/A INA (Schaeffler) 60 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 60 mm N/A 63 mm N/A 40 mm N/A 105 mm
03821304 N/A INA (Schaeffler) 16 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 16 mm N/A 21 mm N/A 15 mm N/A 32 mm
02726859 N/A INA (Schaeffler) 140 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 140 mm N/A 130 mm N/A 80 mm N/A 230 mm
03226260 N/A INA (Schaeffler) 12 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 12 mm N/A 16 mm N/A 12 mm N/A 26 mm
00135106 N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 30 mm N/A 22 mm N/A 18 mm N/A 47 mm
02291059 N/A INA (Schaeffler) 240 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 240 mm N/A 140 mm N/A 100 mm N/A 340 mm
00137114 N/A INA (Schaeffler) 200 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 200 mm N/A 130 mm N/A 100 mm N/A 290 mm
02291086 N/A INA (Schaeffler) 80 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 80 mm N/A 75 mm N/A 50 mm N/A 130 mm
04066115 N/A INA (Schaeffler) 12 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 12 mm N/A 15 mm N/A 9 mm N/A 26 mm
03899521 N/A INA (Schaeffler) 90 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 90 mm N/A 30 mm N/A 30 mm N/A 140 mm
00137068 N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 30 mm N/A 22 mm N/A 18 mm N/A 47 mm
04066183 N/A INA (Schaeffler) 80 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 80 mm N/A 74 mm N/A 45 mm N/A 120 mm
02291081 N/A INA (Schaeffler) 60 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 60 mm N/A 54 mm N/A 36 mm N/A 90 mm
00135127 N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 25 mm N/A 20 mm N/A 16 mm N/A 42 mm
00137097 N/A INA (Schaeffler) 90 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 90 mm N/A 60 mm N/A 50 mm N/A 130 mm
00137111 N/A INA (Schaeffler) 180 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 180 mm N/A 105 mm N/A 80 mm N/A 260 mm
03653642 N/A INA (Schaeffler) 20 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 20 mm N/A 24 mm N/A 12 mm N/A 35 mm
03884926 N/A INA (Schaeffler) 35 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 35 mm N/A 17 mm N/A 17 mm N/A 62 mm
00135088 N/A INA (Schaeffler) 100 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 100 mm N/A 70 mm N/A 55 mm N/A 150 mm
00135195 N/A INA (Schaeffler) 180 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 180 mm N/A 105 mm N/A 80 mm N/A 260 mm
Unit of Measure
 1 2 3 4 5 »