COMPANY HEADER
Print Back
RBC® Spherical Plain Bearings
Unit of Measure
« 6 7 8 9 

Item #

Item Name

Manufacturer Part Number

Axial Static Load Capacity

Ball Diameter

Bore Diameter

04148543 N/A RBC® 4.675 Inch (in) Bore Diameter Spherical Plain Bearing N/A B52EL N/A 91500 lbf N/A 4.675 in N/A 3.25 in
Unit of Measure
« 6 7 8 9