COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

00063453 N/A NTN 222 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22220EAW33C3 N/A 100 mm N/A 180 mm N/A 46 mm
00067108 N/A NTN 231 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23160BL1W33 N/A 300 mm N/A 500 mm N/A 160 mm
00064940 N/A NTN 223 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22317EAW33C3 N/A 85 mm N/A 180 mm N/A 60 mm
00066706 N/A NTN 231 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23126EAW33 N/A 130 mm N/A 210 mm N/A 64 mm
04720695 N/A NTN 223 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22320EAW33C3 N/A 100 mm N/A 215 mm N/A 73 mm
03431369 N/A NTN 239 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23956EMW33 N/A 280 mm N/A 380 mm N/A 75 mm
00065351 N/A NTN 223 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22326EAW33 N/A 130 mm N/A 280 mm N/A 93 mm
03070158 N/A NTN 232 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23222EMW33C3 N/A 110 mm N/A 200 mm N/A 69.80 mm
03317920 N/A NTN 222 Series 30 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22206EAW33C3 N/A 30 mm N/A 62 mm N/A 20 mm
00133475 N/A NTN 241 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24132EMW33 N/A 160 mm N/A 270 mm N/A 109 mm
00133794 N/A NTN 241 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24140EMW33 N/A 200 mm N/A 340 mm N/A 140 mm
00064619 N/A NTN 223 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22313EAW33 N/A 65 mm N/A 140 mm N/A 48 mm
00064468 N/A NTN 223 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22311EMW33 N/A 55 mm N/A 120 mm N/A 43 mm
00131167 N/A NTN 241 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24124EMW33 N/A 120 mm N/A 200 mm N/A 80 mm
04720688 N/A NTN 222 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22228EAW33C3 N/A 140 mm N/A 250 mm N/A 68 mm
00063071 N/A NTN 222 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22214EAW33C3 N/A 70 mm N/A 125 mm N/A 31 mm
04720681 N/A NTN 222 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22224EAW33 N/A 120 mm N/A 215 mm N/A 58 mm
06640018 N/A NTN 213 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 21312 N/A 60 mm N/A 130 mm N/A 31 mm
03468201 N/A NTN 213 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 21320 N/A 100 mm N/A 215 mm N/A 47 mm
00130840 N/A NTN 213 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 21317VM N/A 85 mm N/A 180 mm N/A 41 mm
04193792 N/A NTN 222 Series 25 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22205EAC3 N/A 25 mm N/A 52 mm N/A 18 mm
02280735 N/A NTN 222 Series 40 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22208EAW33C3 N/A 40 mm N/A 80 mm N/A 23 mm
02247738 N/A NTN 222 Series 50 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22210EAW33C3 N/A 50 mm N/A 90 mm N/A 23 mm
00063059 N/A NTN 222 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22214EAW33 N/A 70 mm N/A 125 mm N/A 31 mm
00063156 N/A NTN 222 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22216EAW33 N/A 80 mm N/A 140 mm N/A 33 mm
Unit of Measure
 1 2 3 4 5 »