COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

02280738 N/A NTN 222 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22220EAKW33C4 N/A 100 mm N/A 180 mm N/A 46 mm
00067555 N/A NTN 232 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23228EMKW33C3 N/A 140 mm N/A 250 mm N/A 88 mm
02165201 N/A NTN 222 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22218EAKW33C3 N/A 90 mm N/A 160 mm N/A 40 mm
02280745 N/A NTN 222 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22236EMKW33C3 N/A 180 mm N/A 320 mm N/A 86 mm
02280765 N/A NTN 223 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22332EMKW33C3 N/A 160 mm N/A 340 mm N/A 114 mm
00066971 N/A NTN 231 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23144EMKW33 N/A 220 mm N/A 370 mm N/A 120 mm
02280749 N/A NTN 223 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22313EAKW33C3 N/A 65 mm N/A 140 mm N/A 48 mm
00062650 N/A NTN 213 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 21309V N/A 45 mm N/A 100 mm N/A 25 mm
04193791 N/A NTN 222 Series 30 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22206EAC3 N/A 30 mm N/A 62 mm N/A 20 mm
02355674 N/A NTN 222 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22228EMW33C3 N/A 140 mm N/A 250 mm N/A 68 mm
03468211 N/A NTN 222 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22244EMW33C3 N/A 220 mm N/A 400 mm N/A 108 mm
05844819 N/A NTN 222 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22252BL1W33 N/A 260 mm N/A 480 mm N/A 130 mm
06209899 N/A NTN 222 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22252BL1W33C3 N/A 260 mm N/A 480 mm N/A 130 mm
00065446 N/A NTN 223 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22330EMW33 N/A 150 mm N/A 320 mm N/A 108 mm
05768137 N/A NTN 223 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22352BW33C3 N/A 260 mm N/A 540 mm N/A 165 mm
02706101 N/A NTN 230 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A TS3-23038BL1D1C4 N/A 190 mm N/A 290 mm N/A 75 mm
04602590 N/A NTN 231 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23130EMW33C3 N/A 150 mm N/A 250 mm N/A 80 mm
02280780 N/A NTN 231 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23138EMW33C3 N/A 190 mm N/A 320 mm N/A 104 mm
02300218 N/A NTN 231 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23140EMW33C3 N/A 200 mm N/A 340 mm N/A 112 mm
06247609 N/A NTN 231 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23160BW33C3 N/A 300 mm N/A 500 mm N/A 160 mm
03656440 N/A NTN 231 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23164BL1W33C3 N/A 320 mm N/A 540 mm N/A 176 mm
00068280 N/A NTN 239 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23972L1 N/A 360 mm N/A 480 mm N/A 90 mm
00068312 N/A NTN 239 Series 460 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23992L1 N/A 460 mm N/A 620 mm N/A 118 mm
06200235 N/A NTN 239 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23936W33 N/A 180 mm N/A 250 mm N/A 52 mm
05563820 N/A NTN 241 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24140BW33 N/A 200 mm N/A 340 mm N/A 140 mm
Unit of Measure
 1 2 3 4 5 »