Item # |
Item Name |
Bore Diameter |
Dynamic Load Capacity |
Housing Material |
Locking Device |
---|---|---|---|---|---|
00567989 | N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 35 mm | N/A 2640 kgf | N/A Cast Iron | N/A Set Screw |
03771379 | N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 35 mm | N/A 2640 kgf | N/A Cast Iron | N/A Set Screw |
03772012 | N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 35 mm | N/A 2640 kgf | N/A Cast Iron | N/A Set Screw |
00584116 | N/A AMI 40 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 40 mm | N/A 2990 kgf | N/A Cast Iron | N/A Set Screw |
03771380 | N/A AMI 40 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 40 mm | N/A 2990 kgf | N/A Cast Iron | N/A Set Screw |
03772013 | N/A AMI 40 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 40 mm | N/A 2990 kgf | N/A Cast Iron | N/A Set Screw |
00567994 | N/A AMI 45 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 45 mm | N/A 3350 kgf | N/A Cast Iron | N/A Set Screw |
03771381 | N/A AMI 45 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 45 mm | N/A 3350 kgf | N/A Cast Iron | N/A Set Screw |
03772014 | N/A AMI 45 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 45 mm | N/A 3350 kgf | N/A Cast Iron | N/A Set Screw |
00585798 | N/A AMI 50 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 50 mm | N/A 3600 kgf | N/A Cast Iron | N/A Set Screw |
03771382 | N/A AMI 50 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 50 mm | N/A 3600 kgf | N/A Cast Iron | N/A Set Screw |
03772015 | N/A AMI 50 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 50 mm | N/A 3600 kgf | N/A Cast Iron | N/A Set Screw |
03774410 | N/A AMI 55 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 55 mm | N/A 4400 kgf | N/A Cast Iron | N/A Set Screw |
03771383 | N/A AMI 55 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 55 mm | N/A 4400 kgf | N/A Cast Iron | N/A Set Screw |
03772016 | N/A AMI 55 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 55 mm | N/A 4400 kgf | N/A Cast Iron | N/A Set Screw |
02922227 | N/A AMI 60 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 60 mm | N/A 5350 kgf | N/A Cast Iron | N/A Set Screw |
03771384 | N/A AMI 60 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 60 mm | N/A 5350 kgf | N/A Cast Iron | N/A Set Screw |
03772017 | N/A AMI 60 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 60 mm | N/A 5350 kgf | N/A Cast Iron | N/A Set Screw |
00585810 | N/A AMI 65 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 65 mm | N/A 5850 kgf | N/A Cast Iron | N/A Set Screw |
03771385 | N/A AMI 65 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 65 mm | N/A 5850 kgf | N/A Cast Iron | N/A Set Screw |
03772018 | N/A AMI 65 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 65 mm | N/A 5850 kgf | N/A Cast Iron | N/A Set Screw |
00568002 | N/A AMI 70 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 70 mm | N/A 6350 kgf | N/A Cast Iron | N/A Set Screw |
03655048 | N/A AMI 75 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 75 mm | N/A 6750 kgf | N/A Cast Iron | N/A Set Screw |
02859972 | N/A AMI 80 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 80 mm | N/A 7400 kgf | N/A Cast Iron | N/A Set Screw |
03774419 | N/A AMI 85 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 85 mm | N/A 8500 kgf | N/A Cast Iron | N/A Set Screw |