COMPANY HEADER
Print Back
AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit (03766789)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Bore Diameter

Dynamic Load Capacity

Housing Material

Locking Device

03767698 N/A AMI 15 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 15 mm N/A 1310 kgf N/A PBT Thermoplastic N/A Set Screw
03767839 N/A AMI 15 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 15 mm N/A 1310 kgf N/A PBT Thermoplastic N/A Set Screw
03767699 N/A AMI 17 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 17 mm N/A 1310 kgf N/A PBT Thermoplastic N/A Set Screw
03767840 N/A AMI 17 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 17 mm N/A 1310 kgf N/A PBT Thermoplastic N/A Set Screw
03772134 N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.7500 in N/A 2890 lbf N/A PBT Thermoplastic N/A Set Screw
03772313 N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.7500 in N/A 2890 lbf N/A PBT Thermoplastic N/A Set Screw
03767700 N/A AMI 20 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 20 mm N/A 1310 kgf N/A PBT Thermoplastic N/A Set Screw
03767841 N/A AMI 20 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 20 mm N/A 1310 kgf N/A PBT Thermoplastic N/A Set Screw
03772135 N/A AMI 0.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.8750 in N/A 3150 lbf N/A PBT Thermoplastic N/A Set Screw
03772314 N/A AMI 0.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.8750 in N/A 3150 lbf N/A PBT Thermoplastic N/A Set Screw
04595475 N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1 in N/A 3150 lbf N/A PBT Thermoplastic N/A Set Screw
03771592 N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1 in N/A 3150 lbf N/A PBT Thermoplastic N/A Set Screw
02088736 N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1 in N/A 3150 lbf N/A PBT Thermoplastic N/A Set Screw
03767701 N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 25 mm N/A 1430 kgf N/A PBT Thermoplastic N/A Set Screw
03767842 N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 25 mm N/A 1430 kgf N/A PBT Thermoplastic N/A Set Screw
03772136 N/A AMI 1.0625 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.0625 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
03772315 N/A AMI 1.0625 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.0625 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
03772878 N/A AMI 1.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1250 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
03772974 N/A AMI 1.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1250 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
04595488 N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1875 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
03772137 N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1875 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
03772316 N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1875 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
03772879 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
03772975 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
03767702 N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 30 mm N/A 2000 kgf N/A PBT Thermoplastic N/A Set Screw
Unit of Measure
« 11 12 13 14 15 »