COMPANY HEADER
Print Back
AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit (03766789)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Dynamic Load Capacity

Housing Material

Locking Device

03770187 N/A AMI 15 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 15 mm N/A 1110 kgf N/A PBT Thermoplastic N/A Set Screw
03768873 N/A AMI 15 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 15 mm N/A 1110 kgf N/A PBT Thermoplastic N/A Set Screw
03770188 N/A AMI 17 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 17 mm N/A 1110 kgf N/A PBT Thermoplastic N/A Set Screw
03768875 N/A AMI 17 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 17 mm N/A 1110 kgf N/A PBT Thermoplastic N/A Set Screw
03773433 N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.7500 in N/A 2450 lbf N/A PBT Thermoplastic N/A Set Screw
03072772 N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.7500 in N/A 2450 lbf N/A PBT Thermoplastic N/A Set Screw
03770189 N/A AMI 20 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 20 mm N/A 1110 kgf N/A PBT Thermoplastic N/A Set Screw
03768877 N/A AMI 20 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 20 mm N/A 1110 kgf N/A PBT Thermoplastic N/A Set Screw
03773434 N/A AMI 0.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.8750 in N/A 2680 lbf N/A PBT Thermoplastic N/A Set Screw
03773567 N/A AMI 0.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.8750 in N/A 2680 lbf N/A PBT Thermoplastic N/A Set Screw
03771586 N/A AMI 0.9375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.9375 in N/A 2680 lbf N/A PBT Thermoplastic N/A Set Screw
03771778 N/A AMI 0.9375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.9375 in N/A 2680 lbf N/A PBT Thermoplastic N/A Set Screw
03766472 N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1 in N/A 2680 lbf N/A PBT Thermoplastic N/A Set Screw
01754521 N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1 in N/A 2680 lbf N/A PBT Thermoplastic N/A Set Screw
03770190 N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 25 mm N/A 1220 kgf N/A PBT Thermoplastic N/A Set Screw
03768879 N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 25 mm N/A 1220 kgf N/A PBT Thermoplastic N/A Set Screw
03771587 N/A AMI 1.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1250 in N/A 3750 lbf N/A PBT Thermoplastic N/A Set Screw
03771779 N/A AMI 1.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1250 in N/A 3750 lbf N/A PBT Thermoplastic N/A Set Screw
03357863 N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1875 in N/A 3750 lbf N/A PBT Thermoplastic N/A Set Screw
03141745 N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1875 in N/A 3750 lbf N/A PBT Thermoplastic N/A Set Screw
03771588 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 3750 lbf N/A PBT Thermoplastic N/A Set Screw
03557604 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 3750 lbf N/A PBT Thermoplastic N/A Set Screw
03770191 N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 30 mm N/A 1700 kgf N/A PBT Thermoplastic N/A Set Screw
03768881 N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 30 mm N/A 1700 kgf N/A PBT Thermoplastic N/A Set Screw
03771589 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 4950 lbf N/A PBT Thermoplastic N/A Set Screw
Unit of Measure
 1 2 3 4 5 »