COMPANY HEADER
Print Back
AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit (03766789)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Dynamic Load Capacity

Housing Material

Locking Device

02851681 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 4950 lbf N/A PBT Thermoplastic N/A Set Screw
03766993 N/A AMI 1.3125 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.3125 in N/A 4950 lbf N/A PBT Thermoplastic N/A Set Screw
03767124 N/A AMI 1.3125 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.3125 in N/A 4950 lbf N/A PBT Thermoplastic N/A Set Screw
03771590 N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.3750 in N/A 4950 lbf N/A PBT Thermoplastic N/A Set Screw
03771780 N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.3750 in N/A 4950 lbf N/A PBT Thermoplastic N/A Set Screw
03766994 N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.4375 in N/A 4950 lbf N/A PBT Thermoplastic N/A Set Screw
02761531 N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.4375 in N/A 4950 lbf N/A PBT Thermoplastic N/A Set Screw
03770192 N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 35 mm N/A 2250 kgf N/A PBT Thermoplastic N/A Set Screw
03768883 N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 35 mm N/A 2250 kgf N/A PBT Thermoplastic N/A Set Screw
03771591 N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.5000 in N/A 5600 lbf N/A PBT Thermoplastic N/A Set Screw
03748448 N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.5000 in N/A 5600 lbf N/A PBT Thermoplastic N/A Set Screw
03770193 N/A AMI 40 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 40 mm N/A 2540 kgf N/A PBT Thermoplastic N/A Set Screw
03768885 N/A AMI 40 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 40 mm N/A 2540 kgf N/A PBT Thermoplastic N/A Set Screw
03773438 N/A AMI 0.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.5000 in N/A 2450 lbf N/A PBT Thermoplastic N/A Set Screw
03766476 N/A AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 12 mm N/A 1110 kgf N/A PBT Thermoplastic N/A Set Screw
03767712 N/A AMI 0.6250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.6250 in N/A 2450 lbf N/A PBT Thermoplastic N/A Set Screw
03767853 N/A AMI 0.6250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.6250 in N/A 2450 lbf N/A PBT Thermoplastic N/A Set Screw
03766477 N/A AMI 15 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 15 mm N/A 1110 kgf N/A PBT Thermoplastic N/A Set Screw
03766478 N/A AMI 17 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 17 mm N/A 1110 kgf N/A PBT Thermoplastic N/A Set Screw
03767713 N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.7500 in N/A 2450 lbf N/A PBT Thermoplastic N/A Set Screw
03767854 N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.7500 in N/A 2450 lbf N/A PBT Thermoplastic N/A Set Screw
03766479 N/A AMI 20 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 20 mm N/A 1110 kgf N/A PBT Thermoplastic N/A Set Screw
04862512 N/A AMI 20 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 20 mm N/A 1110 kgf N/A PBT Thermoplastic N/A Set Screw
03767714 N/A AMI 0.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.8750 in N/A 2680 lbf N/A PBT Thermoplastic N/A Set Screw
03767000 N/A AMI 0.9375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.9375 in N/A 2680 lbf N/A PBT Thermoplastic N/A Set Screw
Unit of Measure
 1 2 3 4 5 »