COMPANY HEADER
Print Back
AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit (03766789)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Dynamic Load Capacity

Housing Material

Locking Device

03521240 N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1 in N/A 2680 lbf N/A PBT Thermoplastic N/A Set Screw
03773626 N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1 in N/A 2680 lbf N/A PBT Thermoplastic N/A Set Screw
03766480 N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 25 mm N/A 1220 kgf N/A PBT Thermoplastic N/A Set Screw
03773627 N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 25 mm N/A 1220 kgf N/A PBT Thermoplastic N/A Set Screw
03767001 N/A AMI 1.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1250 in N/A 3750 lbf N/A PBT Thermoplastic N/A Set Screw
03772149 N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1875 in N/A 3750 lbf N/A PBT Thermoplastic N/A Set Screw
03236155 N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1875 in N/A 3750 lbf N/A PBT Thermoplastic N/A Set Screw
03767002 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 3750 lbf N/A PBT Thermoplastic N/A Set Screw
03767130 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 3750 lbf N/A PBT Thermoplastic N/A Set Screw
03766481 N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 30 mm N/A 1700 kgf N/A PBT Thermoplastic N/A Set Screw
03773628 N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 30 mm N/A 1700 kgf N/A PBT Thermoplastic N/A Set Screw
03767003 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 4950 lbf N/A PBT Thermoplastic N/A Set Screw
03560051 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 4950 lbf N/A PBT Thermoplastic N/A Set Screw
03772150 N/A AMI 1.3125 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.3125 in N/A 4950 lbf N/A PBT Thermoplastic N/A Set Screw
03772333 N/A AMI 1.3125 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.3125 in N/A 4950 lbf N/A PBT Thermoplastic N/A Set Screw
03767004 N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.3750 in N/A 4950 lbf N/A PBT Thermoplastic N/A Set Screw
03767131 N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.3750 in N/A 4950 lbf N/A PBT Thermoplastic N/A Set Screw
03772151 N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.4375 in N/A 4950 lbf N/A PBT Thermoplastic N/A Set Screw
03772334 N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.4375 in N/A 4950 lbf N/A PBT Thermoplastic N/A Set Screw
03766482 N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 35 mm N/A 2250 kgf N/A PBT Thermoplastic N/A Set Screw
03767005 N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.5000 in N/A 5600 lbf N/A PBT Thermoplastic N/A Set Screw
03767132 N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.5000 in N/A 5600 lbf N/A PBT Thermoplastic N/A Set Screw
03766483 N/A AMI 40 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 40 mm N/A 2540 kgf N/A PBT Thermoplastic N/A Set Screw
03773072 N/A AMI 0.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.5000 in N/A 2890 lbf N/A Cast Iron N/A Set Screw
03773073 N/A AMI 0.6250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.6250 in N/A 2890 lbf N/A Cast Iron N/A Set Screw
Unit of Measure
« 6 7 8 9 10 »