Item # |
Item Name |
Bore Diameter |
Dynamic Load Capacity |
Housing Material |
Locking Device |
---|---|---|---|---|---|
03766789 | N/A AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 12 mm | N/A 1310 kgf | N/A Cast Iron | N/A Set Screw |
03770308 | N/A AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 12 mm | N/A 1310 kgf | N/A Cast Iron | N/A Set Screw |
03766790 | N/A AMI 15 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 15 mm | N/A 1310 kgf | N/A Cast Iron | N/A Set Screw |
03770309 | N/A AMI 15 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 15 mm | N/A 1310 kgf | N/A Cast Iron | N/A Set Screw |
03766791 | N/A AMI 17 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 17 mm | N/A 1310 kgf | N/A Cast Iron | N/A Set Screw |
03770310 | N/A AMI 17 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 17 mm | N/A 1310 kgf | N/A Cast Iron | N/A Set Screw |
03766793 | N/A AMI 20 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 20 mm | N/A 1310 kgf | N/A Cast Iron | N/A Set Screw |
03770311 | N/A AMI 20 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 20 mm | N/A 1310 kgf | N/A Cast Iron | N/A Set Screw |
03766794 | N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 25 mm | N/A 1430 kgf | N/A Cast Iron | N/A Set Screw |
03770312 | N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 25 mm | N/A 1430 kgf | N/A Cast Iron | N/A Set Screw |
03766795 | N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 30 mm | N/A 2000 kgf | N/A Cast Iron | N/A Set Screw |
03770313 | N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 30 mm | N/A 2000 kgf | N/A Cast Iron | N/A Set Screw |
03766796 | N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 35 mm | N/A 2640 kgf | N/A Cast Iron | N/A Set Screw |
03770314 | N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 35 mm | N/A 2640 kgf | N/A Cast Iron | N/A Set Screw |
03766797 | N/A AMI 40 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 40 mm | N/A 2990 kgf | N/A Cast Iron | N/A Set Screw |
03770315 | N/A AMI 40 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 40 mm | N/A 2990 kgf | N/A Cast Iron | N/A Set Screw |
03766798 | N/A AMI 45 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 45 mm | N/A 3350 kgf | N/A Cast Iron | N/A Set Screw |
03770316 | N/A AMI 45 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 45 mm | N/A 3350 kgf | N/A Cast Iron | N/A Set Screw |
03766799 | N/A AMI 50 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 50 mm | N/A 3600 kgf | N/A Cast Iron | N/A Set Screw |
03770317 | N/A AMI 50 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 50 mm | N/A 3600 kgf | N/A Cast Iron | N/A Set Screw |
03766800 | N/A AMI 55 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 55 mm | N/A 4400 kgf | N/A Cast Iron | N/A Set Screw |
03770318 | N/A AMI 55 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 55 mm | N/A 4400 kgf | N/A Cast Iron | N/A Set Screw |
03766801 | N/A AMI 60 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 60 mm | N/A 5350 kgf | N/A Cast Iron | N/A Set Screw |
03770319 | N/A AMI 60 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 60 mm | N/A 5350 kgf | N/A Cast Iron | N/A Set Screw |
03766802 | N/A AMI 65 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 65 mm | N/A 5850 kgf | N/A Cast Iron | N/A Set Screw |