COMPANY HEADER
Print Back
AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit (03766789)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Bore Diameter

Dynamic Load Capacity

Housing Material

Locking Device

03773283 N/A AMI 40 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 40 mm N/A 3350 kgf N/A Cast Iron N/A Set Screw
03773099 N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.5000 in N/A 7420 lbf N/A Cast Iron N/A Set Screw
03773284 N/A AMI 45 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 45 mm N/A 3600 kgf N/A Cast Iron N/A Set Screw
03773100 N/A AMI 1.6250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.6250 in N/A 7980 lbf N/A Cast Iron N/A Set Screw
03773539 N/A AMI 1.6875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.6875 in N/A 7980 lbf N/A Cast Iron N/A Set Screw
03773101 N/A AMI 1.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.7500 in N/A 7980 lbf N/A Cast Iron N/A Set Screw
03773285 N/A AMI 50 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 50 mm N/A 4400 kgf N/A Cast Iron N/A Set Screw
03773102 N/A AMI 1.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.8750 in N/A 9700 lbf N/A Cast Iron N/A Set Screw
03773540 N/A AMI 1.9375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.9375 in N/A 9700 lbf N/A Cast Iron N/A Set Screw
03773787 N/A AMI 2 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2 in N/A 9700 lbf N/A Cast Iron N/A Set Screw
03773286 N/A AMI 55 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 55 mm N/A 5350 kgf N/A Cast Iron N/A Set Screw
03773788 N/A AMI 2 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2 in N/A 11800 lbf N/A Cast Iron N/A Set Screw
03773103 N/A AMI 2.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2.1875 in N/A 11800 lbf N/A Cast Iron N/A Set Screw
03773104 N/A AMI 2.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2.2500 in N/A 11800 lbf N/A Cast Iron N/A Set Screw
03773287 N/A AMI 60 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 60 mm N/A 5850 kgf N/A Cast Iron N/A Set Screw
03773105 N/A AMI 2.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2.3750 in N/A 12900 lbf N/A Cast Iron N/A Set Screw
03773106 N/A AMI 2.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2.4375 in N/A 12900 lbf N/A Cast Iron N/A Set Screw
03773289 N/A AMI 65 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 65 mm N/A 6350 kgf N/A Cast Iron N/A Set Screw
02376177 N/A AMI 2.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2.5000 in N/A 14000 lbf N/A Cast Iron N/A Set Screw
03773290 N/A AMI 70 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 70 mm N/A 6750 kgf N/A Cast Iron N/A Set Screw
03773541 N/A AMI 2.6875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2.6875 in N/A 14900 lbf N/A Cast Iron N/A Set Screw
03773107 N/A AMI 2.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2.7500 in N/A 14900 lbf N/A Cast Iron N/A Set Screw
03773291 N/A AMI 75 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 75 mm N/A 7400 kgf N/A Cast Iron N/A Set Screw
03773542 N/A AMI 2.9375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2.9375 in N/A 16300 lbf N/A Cast Iron N/A Set Screw
03773789 N/A AMI 3.0000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 3.0000 in N/A 16300 lbf N/A Cast Iron N/A Set Screw
Unit of Measure
« 11 12 13 14 15 »