COMPANY HEADER
Print Back
AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit (03766789)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Dynamic Load Capacity

Housing Material

Locking Device

03770320 N/A AMI 65 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 65 mm N/A 5850 kgf N/A Cast Iron N/A Set Screw
03766803 N/A AMI 70 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 70 mm N/A 6350 kgf N/A Cast Iron N/A Set Screw
03770321 N/A AMI 70 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 70 mm N/A 6350 kgf N/A Cast Iron N/A Set Screw
03766804 N/A AMI 75 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 75 mm N/A 6750 kgf N/A Cast Iron N/A Set Screw
03770322 N/A AMI 75 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 75 mm N/A 6750 kgf N/A Cast Iron N/A Set Screw
03766805 N/A AMI 80 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 80 mm N/A 7400 kgf N/A Cast Iron N/A Set Screw
03770323 N/A AMI 80 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 80 mm N/A 7400 kgf N/A Cast Iron N/A Set Screw
03766806 N/A AMI 85 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 85 mm N/A 8500 kgf N/A Cast Iron N/A Set Screw
03770324 N/A AMI 85 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 85 mm N/A 8500 kgf N/A Cast Iron N/A Set Screw
03767827 N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.7500 in N/A 2450 lbf N/A PBT Thermoplastic N/A Set Screw
03773602 N/A AMI 20 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 20 mm N/A 1110 kgf N/A PBT Thermoplastic N/A Set Screw
02889744 N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1 in N/A 2680 lbf N/A PBT Thermoplastic N/A Set Screw
03767101 N/A AMI 1.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1250 in N/A 3750 lbf N/A PBT Thermoplastic N/A Set Screw
03772282 N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1875 in N/A 3750 lbf N/A PBT Thermoplastic N/A Set Screw
03767102 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 3750 lbf N/A PBT Thermoplastic N/A Set Screw
04594570 N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 30 mm N/A 1700 kgf N/A PBT Thermoplastic N/A Set Screw
03767103 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 4950 lbf N/A PBT Thermoplastic N/A Set Screw
03767104 N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.3750 in N/A 4950 lbf N/A PBT Thermoplastic N/A Set Screw
03772283 N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.4375 in N/A 4950 lbf N/A PBT Thermoplastic N/A Set Screw
03773603 N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 35 mm N/A 2250 kgf N/A PBT Thermoplastic N/A Set Screw
03767105 N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.5000 in N/A 5600 lbf N/A PBT Thermoplastic N/A Set Screw
05645876 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 4950 lbf N/A 304 Cast Stainless Steel N/A Set Screw
05648191 N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.4375 in N/A 4950 lbf N/A 304 Cast Stainless Steel N/A Set Screw
03770624 N/A AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 12 mm N/A 1110 kgf N/A 304 Cast Stainless Steel N/A Set Screw
03766089 N/A AMI 0.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.5000 in N/A 2450 lbf N/A 304 Cast Stainless Steel N/A Set Screw
Unit of Measure
 1 2 3 4 5 »