COMPANY HEADER
Print Back
AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit (03766789)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Dynamic Load Capacity

Housing Material

Locking Device

03770913 N/A AMI 2.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2.3750 in N/A 11800 lbf N/A Cast Iron N/A Set Screw
03770241 N/A AMI 2.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2.4375 in N/A 11800 lbf N/A Cast Iron N/A Set Screw
03772284 N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.7500 in N/A 2890 lbf N/A PBT Thermoplastic N/A Set Screw
04595219 N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1 in N/A 3150 lbf N/A PBT Thermoplastic N/A Set Screw
02998075 N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1 in N/A 3150 lbf N/A PBT Thermoplastic N/A Set Screw
03771762 N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 25 mm N/A 1430 kgf N/A PBT Thermoplastic N/A Set Screw
03767539 N/A AMI 1.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1250 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
04595231 N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1875 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
03772959 N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1875 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
03767540 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
04595242 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
03767541 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
03767542 N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.3750 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
03772960 N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.4375 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
04595251 N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 35 mm N/A 2640 kgf N/A PBT Thermoplastic N/A Set Screw
04595257 N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.5000 in N/A 6590 lbf N/A PBT Thermoplastic N/A Set Screw
03767543 N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.5000 in N/A 6590 lbf N/A PBT Thermoplastic N/A Set Screw
03767559 N/A AMI 0.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.5000 in N/A 2890 lbf N/A Cast Iron N/A Set Screw
03769558 N/A AMI 0.6250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.6250 in N/A 2890 lbf N/A Cast Iron N/A Set Screw
03773076 N/A AMI 0.6875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.6875 in N/A 2890 lbf N/A Cast Iron N/A Set Screw
03209493 N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.7500 in N/A 2890 lbf N/A Cast Iron N/A Set Screw
03769560 N/A AMI 0.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.8750 in N/A 3150 lbf N/A Cast Iron N/A Set Screw
03773077 N/A AMI 0.9375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.9375 in N/A 3150 lbf N/A Cast Iron N/A Set Screw
00567214 N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1 in N/A 3150 lbf N/A Cast Iron N/A Set Screw
03773078 N/A AMI 1.0625 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.0625 in N/A 4410 lbf N/A Cast Iron N/A Set Screw
Unit of Measure
« 6 7 8 9 10 »