COMPANY HEADER
Print Back
NTN Take-Up Ball Bearing Units
Unit of Measure
1 2 3 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Slot Spacing

Slot Width

00586703 N/A NTN UCT3 Series 100.000 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A UCT315D1 N/A 75.000 mm N/A 192 mm N/A 26 mm
00586031 N/A NTN UCT2 Series 40.000 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A UCT320D1 N/A 100.000 mm N/A 260 mm N/A 35 mm
07720137 N/A NTN CM-UCT Series 25.000 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A UCT208 N/A 40 mm N/A 102 mm N/A 16 mm
04670546 N/A NTN UELT2 Series 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A UELT206-103D1 N/A 1.1875 in N/A 3.5000 in N/A 0.4724 in
03520821 N/A NTN UELT2 Series 2.0000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A UELT208-108D1 N/A 1.5000 in N/A 4.0156 in N/A 0.6299 in
07977155 N/A NTN UELT2 Series 2.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A UELT211-200D1 N/A 2.0000 in N/A 5.1250 in N/A 0.8661 in
04672872 N/A NTN 2.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A UELT211-203D1 N/A 2.1875 in N/A 5.1250 in N/A 0.8661 in
Unit of Measure
1 2 3