COMPANY HEADER
Print Back
PCI Procal Inc. Taper-Lock Bushings
Unit of Measure
« 6 7 8 9 

Item #

Item Name

Manufacturer Part Number

Bolt Circle Diameter

Bore Diameter

Outside Diameter

07148378 N/A PCI Procal Inc. 6.7190 Inch (in) Bolt Circle Diameter and 3.9375 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB5050-3.9375-SS N/A 6.7190 in N/A 3.9375 in N/A 7.00 in
07148379 N/A PCI Procal Inc. 6.7190 Inch (in) Bolt Circle Diameter and 4.0000 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB5050-4.0000-SS N/A 6.7190 in N/A 4.0000 in N/A 7.00 in
07148380 N/A PCI Procal Inc. 6.7190 Inch (in) Bolt Circle Diameter and 4.4375 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB5050-4.4375-SS N/A 6.7190 in N/A 4.4375 in N/A 7.00 in
07148381 N/A PCI Procal Inc. 6.7190 Inch (in) Bolt Circle Diameter and 4.5000 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB5050-4.5000-SS N/A 6.7190 in N/A 4.5000 in N/A 7.00 in
07148382 N/A PCI Procal Inc. 6.7190 Inch (in) Bolt Circle Diameter and 4.9375 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB5050-4.9375-SS N/A 6.7190 in N/A 4.9375 in N/A 7.00 in
07148383 N/A PCI Procal Inc. 6.7190 Inch (in) Bolt Circle Diameter and 5.0000 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB5050-5.0000-SS N/A 6.7190 in N/A 5.0000 in N/A 7.00 in
07148191 N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 5.0000 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB1610-1.0625-SS N/A 2.1250 in N/A 1.0625 in N/A 2.2500 in
07148304 N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 5.0000 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB3535-3.3125-SS N/A 4.8280 in N/A 3.3125 in N/A 5.0000 in
Unit of Measure
« 6 7 8 9