Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Dynamic Load Capacity |
Outside Diameter |
---|---|---|---|---|---|
02414986 | N/A RBC® 1.822 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A T1920 | N/A 1.822 in | N/A 24500 lbf | N/A 3.365 in |
02414987 | N/A RBC® 1.885 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A T188S | N/A 1.885 in | N/A 28400 lbf | N/A 3.455 in |
02414988 | N/A RBC® 0.885 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A T88 | N/A 0.885 in | N/A | N/A 1.8906 in |
02414989 | N/A RBC® 1.135 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A T110 | N/A 1.135 in | N/A | N/A 2.0940 in |
02414990 | N/A RBC® 1.26 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A T126 | N/A 1.26 in | N/A 12000 lbf | N/A 2-3/16 in |
02414991 | N/A RBC® 1.26 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A T127 | N/A 1.26 in | N/A 18300 lbf | N/A 2-5/8 in |
02414992 | N/A RBC® 1.508 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A T149 | N/A 1.508 in | N/A 20300 lbf | N/A 2.5938 in |
02414993 | N/A RBC® 1.51 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A T151 | N/A 1.51 in | N/A 20500 lbf | N/A 2.859 in |
02414994 | N/A RBC® 1.635 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A T163 | N/A 1.635 in | N/A 20500 lbf | N/A 2.859 in |
02414995 | N/A RBC® 1.822 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A T182 | N/A 1.822 in | N/A 28400 lbf | N/A 3.266 in |
02414996 | N/A RBC® 2-1/16 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A T208 | N/A 2-1/16 in | N/A 37500 lbf | N/A 3-21/32 in |
02415002 | N/A RBC® 1.385 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A T139S | N/A 1.385 in | N/A 14500 lbf | N/A 2.398 in |
02415003 | N/A RBC® 1.635 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A T163S | N/A 1.635 in | N/A 20500 lbf | N/A 2.98 in |
02415004 | N/A RBC® 1.822 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A T1822S | N/A 1.822 in | N/A 24500 lbf | N/A 3-3/10 in |
02415005 | N/A RBC® 1.822 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A T18294S | N/A 1.822 in | N/A 28400 lbf | N/A 3.455 in |
02415006 | N/A RBC® 1.822 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A T182S | N/A 1.822 in | N/A 28400 lbf | N/A 3.455 in |
02415007 | N/A RBC® 1.885 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A T189S | N/A 1.885 in | N/A 28400 lbf | N/A 3.455 in |
02415008 | N/A RBC® 1.635 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A T1910 | N/A 1.635 in | N/A 24500 lbf | N/A 3.365 in |
02415009 | N/A RBC® 1.822 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A T1921 | N/A 1.822 in | N/A 24500 lbf | N/A 3.15 in |
02415010 | N/A RBC® 1.947 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A T194S | N/A 1.947 in | N/A 37500 lbf | N/A 3.823 in |
02415011 | N/A RBC® 1.885 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A T195S | N/A 1.885 in | N/A 37500 lbf | N/A 3.823 in |
02415012 | N/A RBC® 2.072 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A T208S | N/A 2.072 in | N/A 37500 lbf | N/A 3.823 in |
02731484 | N/A RBC® 2.01 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A T201 | N/A 2.01 in | N/A | N/A 3.6720 in |
06760981 | N/A RBC® 1.508 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A T1490S | N/A 1.508 in | N/A 20300 lbf | N/A 2.7050 in |