Item # |
Item Name |
Bore Diameter |
Inner Ring Width |
Outer Ring Width |
Outside Diameter |
---|---|---|---|---|---|
00109356 | N/A RBC® KAA Series 1.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 1.0000 in | N/A 0.1875 in | N/A 0.1875 in | N/A 1.3750 in |
00109370 | N/A RBC® KAA Series 1.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 1.5000 in | N/A 0.1875 in | N/A 0.1875 in | N/A 1.8750 in |
00109392 | N/A RBC® KA Series 2.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 2.0000 in | N/A 0.2500 in | N/A 0.25 in | N/A 2.50 in |
00109399 | N/A RBC® KA Series 2.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 2.0000 in | N/A 0.2500 in | N/A 0.25 in | N/A 2.50 in |
00109415 | N/A RBC® KA Series 2.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 2.5000 in | N/A 0.2500 in | N/A 0.25 in | N/A 3.00 in |
00109436 | N/A RBC® KA Series 3.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 3.0000 in | N/A 0.2500 in | N/A 0.25 in | N/A 3.50 in |
00109444 | N/A RBC® KA Series 3.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 3.0000 in | N/A 0.2500 in | N/A 0.25 in | N/A 3.50 in |
00109466 | N/A RBC® KA Series 3.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 3.5000 in | N/A 0.2500 in | N/A 0.25 in | N/A 4.00 in |
00109480 | N/A RBC® KA Series 4.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.0000 in | N/A 0.2500 in | N/A 0.25 in | N/A 4.50 in |
00109488 | N/A RBC® KA Series 4.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.0000 in | N/A 0.2500 in | N/A 0.25 in | N/A 4.50 in |
00109504 | N/A RBC® KA Series 4.2500 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.2500 in | N/A 0.2500 in | N/A 0.25 in | N/A 4.7500 in |
00109511 | N/A RBC® KA Series 4.2500 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.2500 in | N/A 0.2500 in | N/A 0.25 in | N/A 4.7500 in |
00109527 | N/A RBC® KA Series 4.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.5000 in | N/A 0.2500 in | N/A 0.25 in | N/A 5.0000 in |
00109533 | N/A RBC® KA Series 4.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.5000 in | N/A 0.2500 in | N/A 0.25 in | N/A 5.0000 in |
00109569 | N/A RBC® KA Series 5.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 5.0000 in | N/A 0.2500 in | N/A 0.25 in | N/A 5.5000 in |
00109575 | N/A RBC® KA Series 5.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 5.0000 in | N/A 0.2500 in | N/A 0.25 in | N/A 5.5000 in |
00109588 | N/A RBC® KA Series 5.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 5.5000 in | N/A 0.2500 in | N/A 0.25 in | N/A 6.00 in |
00109594 | N/A RBC® KA Series 5.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 5.5000 in | N/A 0.2500 in | N/A 0.25 in | N/A 6.00 in |
00109607 | N/A RBC® KA Series 6.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 6.0000 in | N/A 0.2500 in | N/A 0.25 in | N/A 6.50 in |
00109615 | N/A RBC® KA Series 6.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 6.0000 in | N/A 0.2500 in | N/A 0.25 in | N/A 6.50 in |
00109627 | N/A RBC® KA Series 6.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 6.5000 in | N/A 0.2500 in | N/A 0.25 in | N/A 7.00 in |
00109633 | N/A RBC® KA Series 6.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 6.5000 in | N/A 0.2500 in | N/A 0.25 in | N/A 7.00 in |
00109644 | N/A RBC® KA Series 7.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 7.0000 in | N/A 0.2500 in | N/A 0.25 in | N/A 7.50 in |
00109650 | N/A RBC® KA Series 7.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 7.0000 in | N/A 0.2500 in | N/A 0.25 in | N/A 7.50 in |
00109661 | N/A RBC® KA Series 7.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 7.5000 in | N/A 0.2500 in | N/A 0.25 in | N/A 8.00 in |