COMPANY HEADER
Print Back
RBC® Thin-Section Ball Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Inner Ring Width

Outer Ring Width

Outside Diameter

00110448 N/A RBC® KD Series 6.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 6.0000 in N/A 0.5000 in N/A 0.5 in N/A 7.00 in
00110637 N/A RBC® KF Series 4.2500 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.2500 in N/A 0.7500 in N/A 0.75 in N/A 5.75 in
00110762 N/A RBC® KF Series 7.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 7.0000 in N/A 0.7500 in N/A 0.75 in N/A 8.5000 in
00110956 N/A RBC® KG Series 4.7500 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.7500 in N/A 1.0000 in N/A 1 in N/A 6.7500 in
00111134 N/A RBC® KG Series 11.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 11.0000 in N/A 1.0000 in N/A 1 in N/A 13.0000 in
06897814 N/A RBC® KD Series 18.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 18.0000 in N/A 0.5000 in N/A 0.5 in N/A 19.0000 in
07157876 N/A RBC® KD Series 14.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 14.0000 in N/A 0.5000 in N/A 0.5 in N/A 15.0000 in
07157881 N/A RBC® KD Series 20.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 20.0000 in N/A 0.5000 in N/A 0.5 in N/A 21.00 in
00109247 N/A RBC® JU Series 5.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 5.0000 in N/A 0.5000 in N/A 0.5 in N/A 5.75 in
00109267 N/A RBC® JU Series 6.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 6.5000 in N/A 0.5000 in N/A 0.5 in N/A 7.25 in
00109282 N/A RBC® JU Series 7.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 7.5000 in N/A 0.5000 in N/A 0.5 in N/A 8.2500 in
00109292 N/A RBC® JU Series 8.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 8.0000 in N/A 0.5000 in N/A 0.5 in N/A 8.75 in
06897815 N/A RBC® JA Series 4.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.0000 in N/A 0.2500 in N/A 0.25 in N/A 4.50 in
06897858 N/A RBC® JA Series 3.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 3.0000 in N/A 0.2500 in N/A 0.25 in N/A 3.50 in
00109348 N/A RBC® KAA Series 1.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 1.0000 in N/A 0.1875 in N/A 0.1875 in N/A 1.3750 in
00109869 N/A RBC® KB Series 4.2500 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.2500 in N/A 0.3125 in N/A 0.3125 in N/A 4.8750 in
00109548 N/A RBC® KA Series 4.7500 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.7500 in N/A 0.2500 in N/A 0.25 in N/A 5.2500 in
00111230 N/A RBC® KG Series 20.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 20.0000 in N/A 1.0000 in N/A 1 in N/A 22.0000 in
00109991 N/A RBC® KB Series 7.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 7.0000 in N/A 0.3125 in N/A 0.3125 in N/A 7.6250 in
00111248 N/A RBC® KG Series 25.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 25.0000 in N/A 1.0000 in N/A 1 in N/A 27.0000 in
00109232 N/A RBC® JU Series 4.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.5000 in N/A 0.5000 in N/A 0.5 in N/A 5.2500 in
00109261 N/A RBC® JU Series 6.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 6.0000 in N/A 0.5000 in N/A 0.5 in N/A 6.7500 in
00109332 N/A RBC® JU Series 11.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 11.0000 in N/A 0.5000 in N/A 0.5 in N/A 11.7500 in
00109308 N/A RBC® JU Series 9.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 9.0000 in N/A 0.5000 in N/A 0.5 in N/A 9.7500 in
00109316 N/A RBC® JU Series 10.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 10.0000 in N/A 0.5000 in N/A 0.5 in N/A 10.7500 in
Unit of Measure
« 6 7 8 9 10 »