COMPANY HEADER
Print Back
RBC® Thin-Section Ball Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Inner Ring Width

Outer Ring Width

Outside Diameter

00109356 N/A RBC® KAA Series 1.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 1.0000 in N/A 0.1875 in N/A 0.1875 in N/A 1.3750 in
00109370 N/A RBC® KAA Series 1.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 1.5000 in N/A 0.1875 in N/A 0.1875 in N/A 1.8750 in
00109392 N/A RBC® KA Series 2.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 2.0000 in N/A 0.2500 in N/A 0.25 in N/A 2.50 in
00109399 N/A RBC® KA Series 2.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 2.0000 in N/A 0.2500 in N/A 0.25 in N/A 2.50 in
00109415 N/A RBC® KA Series 2.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 2.5000 in N/A 0.2500 in N/A 0.25 in N/A 3.00 in
00109436 N/A RBC® KA Series 3.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 3.0000 in N/A 0.2500 in N/A 0.25 in N/A 3.50 in
00109444 N/A RBC® KA Series 3.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 3.0000 in N/A 0.2500 in N/A 0.25 in N/A 3.50 in
00109466 N/A RBC® KA Series 3.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 3.5000 in N/A 0.2500 in N/A 0.25 in N/A 4.00 in
00109480 N/A RBC® KA Series 4.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.0000 in N/A 0.2500 in N/A 0.25 in N/A 4.50 in
00109488 N/A RBC® KA Series 4.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.0000 in N/A 0.2500 in N/A 0.25 in N/A 4.50 in
00109504 N/A RBC® KA Series 4.2500 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.2500 in N/A 0.2500 in N/A 0.25 in N/A 4.7500 in
00109511 N/A RBC® KA Series 4.2500 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.2500 in N/A 0.2500 in N/A 0.25 in N/A 4.7500 in
00109527 N/A RBC® KA Series 4.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.5000 in N/A 0.2500 in N/A 0.25 in N/A 5.0000 in
00109533 N/A RBC® KA Series 4.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.5000 in N/A 0.2500 in N/A 0.25 in N/A 5.0000 in
00109569 N/A RBC® KA Series 5.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 5.0000 in N/A 0.2500 in N/A 0.25 in N/A 5.5000 in
00109575 N/A RBC® KA Series 5.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 5.0000 in N/A 0.2500 in N/A 0.25 in N/A 5.5000 in
00109588 N/A RBC® KA Series 5.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 5.5000 in N/A 0.2500 in N/A 0.25 in N/A 6.00 in
00109594 N/A RBC® KA Series 5.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 5.5000 in N/A 0.2500 in N/A 0.25 in N/A 6.00 in
00109607 N/A RBC® KA Series 6.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 6.0000 in N/A 0.2500 in N/A 0.25 in N/A 6.50 in
00109615 N/A RBC® KA Series 6.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 6.0000 in N/A 0.2500 in N/A 0.25 in N/A 6.50 in
00109627 N/A RBC® KA Series 6.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 6.5000 in N/A 0.2500 in N/A 0.25 in N/A 7.00 in
00109633 N/A RBC® KA Series 6.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 6.5000 in N/A 0.2500 in N/A 0.25 in N/A 7.00 in
00109644 N/A RBC® KA Series 7.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 7.0000 in N/A 0.2500 in N/A 0.25 in N/A 7.50 in
00109650 N/A RBC® KA Series 7.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 7.0000 in N/A 0.2500 in N/A 0.25 in N/A 7.50 in
00109661 N/A RBC® KA Series 7.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 7.5000 in N/A 0.2500 in N/A 0.25 in N/A 8.00 in
Unit of Measure
1 2 3 4 5 »