COMPANY HEADER
Print Back
RBC® Thin-Section Ball Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Inner Ring Width

Outer Ring Width

Outside Diameter

00109667 N/A RBC® KA Series 7.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 7.5000 in N/A 0.2500 in N/A 0.25 in N/A 8.00 in
00109678 N/A RBC® KA Series 8.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 8.0000 in N/A 0.2500 in N/A 0.25 in N/A 8.5000 in
00109684 N/A RBC® KA Series 8.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 8.0000 in N/A 0.2500 in N/A 0.25 in N/A 8.5000 in
00109695 N/A RBC® KA Series 9.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 9.0000 in N/A 0.2500 in N/A 0.25 in N/A 9.5000 in
00109701 N/A RBC® KA Series 9.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 9.0000 in N/A 0.2500 in N/A 0.25 in N/A 9.5000 in
00109712 N/A RBC® KA Series 10.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 10.0000 in N/A 0.2500 in N/A 0.25 in N/A 10.5000 in
00109718 N/A RBC® KA Series 10.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 10.0000 in N/A 0.2500 in N/A 0.25 in N/A 10.5000 in
00109729 N/A RBC® KA Series 11.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 11.0000 in N/A 0.2500 in N/A 0.25 in N/A 11.5000 in
00109735 N/A RBC® KA Series 11.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 11.0000 in N/A 0.2500 in N/A 0.25 in N/A 11.5000 in
00109746 N/A RBC® KA Series 12.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 12.0000 in N/A 0.2500 in N/A 0.25 in N/A 12.5000 in
00109752 N/A RBC® KA Series 12.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 12.0000 in N/A 0.2500 in N/A 0.25 in N/A 12.5000 in
00109764 N/A RBC® KB Series 2.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 2.0000 in N/A 0.3125 in N/A 0.3125 in N/A 2-5/8 in
00109770 N/A RBC® KB Series 2.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 2.0000 in N/A 0.3125 in N/A 0.3125 in N/A 2-5/8 in
00109783 N/A RBC® KB Series 2.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 2.5000 in N/A 0.3125 in N/A 0.3125 in N/A 3.1250 in
00109790 N/A RBC® KB Series 2.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 2.5000 in N/A 0.3125 in N/A 0.3125 in N/A 3.1250 in
00109804 N/A RBC® KB Series 3.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 3.0000 in N/A 0.3125 in N/A 0.3125 in N/A 3.6250 in
00109811 N/A RBC® KB Series 3.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 3.0000 in N/A 0.3125 in N/A 0.3125 in N/A 3.6250 in
00109823 N/A RBC® KB Series 3.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 3.5000 in N/A 0.3125 in N/A 0.3125 in N/A 4.1250 in
00109830 N/A RBC® KB Series 3.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 3.5000 in N/A 0.3125 in N/A 0.3125 in N/A 4.1250 in
00109842 N/A RBC® KB Series 4.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.0000 in N/A 0.3125 in N/A 0.3125 in N/A 4.6250 in
00109848 N/A RBC® KB Series 4.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.0000 in N/A 0.3125 in N/A 0.3125 in N/A 4.6250 in
00109861 N/A RBC® KB Series 4.2500 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.2500 in N/A 0.3125 in N/A 0.3125 in N/A 4.8750 in
00109881 N/A RBC® KB Series 4.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.5000 in N/A 0.3125 in N/A 0.3125 in N/A 5.1250 in
00109917 N/A RBC® KB Series 5.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 5.0000 in N/A 0.3125 in N/A 0.3125 in N/A 5.6250 in
00109923 N/A RBC® KB Series 5.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 5.0000 in N/A 0.3125 in N/A 0.3125 in N/A 5.6250 in
Unit of Measure
1 2 3 4 5 »