COMPANY HEADER
Print Back
RBC® Thin-Section Ball Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Inner Ring Width

Outer Ring Width

Outside Diameter

00109935 N/A RBC® KB Series 5.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 5.5000 in N/A 0.3125 in N/A 0.3125 in N/A 6.1250 in
00109941 N/A RBC® KB Series 5.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 5.5000 in N/A 0.3125 in N/A 0.3125 in N/A 6.1250 in
00109953 N/A RBC® KB Series 6.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 6.0000 in N/A 0.3125 in N/A 0.3125 in N/A 6.6250 in
00109961 N/A RBC® KB Series 6.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 6.0000 in N/A 0.3125 in N/A 0.3125 in N/A 6.6250 in
00109973 N/A RBC® KB Series 6.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 6.5000 in N/A 0.3125 in N/A 0.3125 in N/A 7.1250 in
00109979 N/A RBC® KB Series 6.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 6.5000 in N/A 0.3125 in N/A 0.3125 in N/A 7.1250 in
00109997 N/A RBC® KB Series 7.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 7.0000 in N/A 0.3125 in N/A 0.3125 in N/A 7.6250 in
00110027 N/A RBC® KB Series 8.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 8.0000 in N/A 0.3125 in N/A 0.3125 in N/A 8.6250 in
00110033 N/A RBC® KB Series 8.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 8.0000 in N/A 0.3125 in N/A 0.3125 in N/A 8.6250 in
00110045 N/A RBC® KB Series 9.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 9.0000 in N/A 0.3125 in N/A 0.3125 in N/A 9.6250 in
00110051 N/A RBC® KB Series 9.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 9.0000 in N/A 0.3125 in N/A 0.3125 in N/A 9.6250 in
00110063 N/A RBC® KC Series 4.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.0000 in N/A 0.3750 in N/A 0.375 in N/A 4.7500 in
00110069 N/A RBC® KC Series 4.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.0000 in N/A 0.3750 in N/A 0.375 in N/A 4.7500 in
00110082 N/A RBC® KC Series 4.2500 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.2500 in N/A 0.3750 in N/A 0.375 in N/A 5.0000 in
00110088 N/A RBC® KC Series 4.2500 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.2500 in N/A 0.3750 in N/A 0.375 in N/A 5.0000 in
00110101 N/A RBC® KC Series 4.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.5000 in N/A 0.3750 in N/A 0.375 in N/A 5.2500 in
00110107 N/A RBC® KC Series 4.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.5000 in N/A 0.3750 in N/A 0.375 in N/A 5.2500 in
00110119 N/A RBC® KC Series 4.7500 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.7500 in N/A 0.3750 in N/A 0.375 in N/A 5.5000 in
00110125 N/A RBC® KC Series 4.7500 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.7500 in N/A 0.3750 in N/A 0.375 in N/A 5.5000 in
00110137 N/A RBC® KC Series 5.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 5.0000 in N/A 0.3750 in N/A 0.375 in N/A 5.75 in
00110143 N/A RBC® KC Series 5.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 5.0000 in N/A 0.3750 in N/A 0.375 in N/A 5.75 in
00110155 N/A RBC® KC Series 5.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 5.5000 in N/A 0.3750 in N/A 0.375 in N/A 6.25 in
00110161 N/A RBC® KC Series 5.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 5.5000 in N/A 0.3750 in N/A 0.375 in N/A 6.25 in
00110177 N/A RBC® KC Series 6.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 6.0000 in N/A 0.3750 in N/A 0.375 in N/A 6.7500 in
00110184 N/A RBC® KC Series 6.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 6.0000 in N/A 0.3750 in N/A 0.375 in N/A 6.7500 in
Unit of Measure
1 2 3 4 5 »