COMPANY HEADER
Print Back
RBC® Thin-Section Ball Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Inner Ring Width

Outer Ring Width

Outside Diameter

00110196 N/A RBC® KC Series 6.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 6.5000 in N/A 0.3750 in N/A 0.375 in N/A 7.25 in
00110202 N/A RBC® KC Series 6.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 6.5000 in N/A 0.3750 in N/A 0.375 in N/A 7.25 in
00110214 N/A RBC® KC Series 7.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 7.0000 in N/A 0.3750 in N/A 0.375 in N/A 7.75 in
00110220 N/A RBC® KC Series 7.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 7.0000 in N/A 0.3750 in N/A 0.375 in N/A 7.75 in
00110231 N/A RBC® KC Series 7.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 7.5000 in N/A 0.3750 in N/A 0.375 in N/A 8.2500 in
00110237 N/A RBC® KC Series 7.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 7.5000 in N/A 0.3750 in N/A 0.375 in N/A 8.2500 in
00110248 N/A RBC® KC Series 8.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 8.0000 in N/A 0.3750 in N/A 0.375 in N/A 8.75 in
00110254 N/A RBC® KC Series 8.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 8.0000 in N/A 0.3750 in N/A 0.375 in N/A 8.75 in
00110265 N/A RBC® KC Series 9.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 9.0000 in N/A 0.3750 in N/A 0.375 in N/A 9.7500 in
00110271 N/A RBC® KC Series 9.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 9.0000 in N/A 0.3750 in N/A 0.375 in N/A 9.7500 in
00110282 N/A RBC® KC Series 10.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 10.0000 in N/A 0.3750 in N/A 0.375 in N/A 10.7500 in
00110288 N/A RBC® KC Series 10.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 10.0000 in N/A 0.3750 in N/A 0.375 in N/A 10.7500 in
00110300 N/A RBC® KC Series 11.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 11.0000 in N/A 0.3750 in N/A 0.375 in N/A 11.7500 in
00110306 N/A RBC® KC Series 11.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 11.0000 in N/A 0.3750 in N/A 0.375 in N/A 11.7500 in
00110317 N/A RBC® KC Series 12.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 12.0000 in N/A 0.3750 in N/A 0.375 in N/A 12.7500 in
00110323 N/A RBC® KC Series 12.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 12.0000 in N/A 0.3750 in N/A 0.375 in N/A 12.7500 in
00110335 N/A RBC® KD Series 4.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.0000 in N/A 0.5000 in N/A 0.5 in N/A 5.0000 in
00110342 N/A RBC® KD Series 4.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.0000 in N/A 0.5000 in N/A 0.5 in N/A 5.0000 in
00110354 N/A RBC® KD Series 4.2500 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.2500 in N/A 0.5000 in N/A 0.5 in N/A 5.2500 in
00110360 N/A RBC® KD Series 4.2500 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.2500 in N/A 0.5000 in N/A 0.5 in N/A 5.2500 in
00110372 N/A RBC® KD Series 4.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.5000 in N/A 0.5000 in N/A 0.5 in N/A 5.5000 in
00110378 N/A RBC® KD Series 4.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.5000 in N/A 0.5000 in N/A 0.5 in N/A 5.5000 in
00110390 N/A RBC® KD Series 4.7500 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.7500 in N/A 0.5000 in N/A 0.5 in N/A 5.75 in
00110396 N/A RBC® KD Series 4.7500 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.7500 in N/A 0.5000 in N/A 0.5 in N/A 5.75 in
00110408 N/A RBC® KD Series 5.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 5.0000 in N/A 0.5000 in N/A 0.5 in N/A 6.00 in
Unit of Measure
1 2 3 4 5 »