COMPANY HEADER
Print Back
RBC® Thin-Section Ball Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Inner Ring Width

Outer Ring Width

Outside Diameter

00110416 N/A RBC® KD Series 5.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 5.0000 in N/A 0.5000 in N/A 0.5 in N/A 6.00 in
00110430 N/A RBC® KD Series 5.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 5.5000 in N/A 0.5000 in N/A 0.5 in N/A 6.50 in
00110436 N/A RBC® KD Series 5.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 5.5000 in N/A 0.5000 in N/A 0.5 in N/A 6.50 in
00110454 N/A RBC® KD Series 6.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 6.0000 in N/A 0.5000 in N/A 0.5 in N/A 7.00 in
00110466 N/A RBC® KD Series 6.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 6.5000 in N/A 0.5000 in N/A 0.5 in N/A 7.50 in
00110472 N/A RBC® KD Series 6.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 6.5000 in N/A 0.5000 in N/A 0.5 in N/A 7.50 in
00110484 N/A RBC® KD Series 7.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 7.0000 in N/A 0.5000 in N/A 0.5 in N/A 8.00 in
00110490 N/A RBC® KD Series 7.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 7.0000 in N/A 0.5000 in N/A 0.5 in N/A 8.00 in
00110502 N/A RBC® KD Series 7.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 7.5000 in N/A 0.5000 in N/A 0.5 in N/A 8.5000 in
00110508 N/A RBC® KD Series 7.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 7.5000 in N/A 0.5000 in N/A 0.5 in N/A 8.5000 in
00110520 N/A RBC® KD Series 8.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 8.0000 in N/A 0.5000 in N/A 0.5 in N/A 9.0000 in
00110526 N/A RBC® KD Series 8.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 8.0000 in N/A 0.5000 in N/A 0.5 in N/A 9.0000 in
00110538 N/A RBC® KD Series 9.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 9.0000 in N/A 0.5000 in N/A 0.5 in N/A 10.0000 in
00110544 N/A RBC® KD Series 9.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 9.0000 in N/A 0.5000 in N/A 0.5 in N/A 10.0000 in
00110555 N/A RBC® KD Series 10.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 10.0000 in N/A 0.5000 in N/A 0.5 in N/A 11.0000 in
00110561 N/A RBC® KD Series 10.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 10.0000 in N/A 0.5000 in N/A 0.5 in N/A 11.0000 in
00110572 N/A RBC® KD Series 11.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 11.0000 in N/A 0.5000 in N/A 0.5 in N/A 12.0000 in
00110578 N/A RBC® KD Series 11.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 11.0000 in N/A 0.5000 in N/A 0.5 in N/A 12.0000 in
00110589 N/A RBC® KD Series 12.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 12.0000 in N/A 0.5000 in N/A 0.5 in N/A 13.0000 in
00110595 N/A RBC® KD Series 12.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 12.0000 in N/A 0.5000 in N/A 0.5 in N/A 13.0000 in
00110612 N/A RBC® KF Series 4.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.0000 in N/A 0.7500 in N/A 0.75 in N/A 5.5000 in
00110624 N/A RBC® KF Series 4.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.0000 in N/A 0.7500 in N/A 0.75 in N/A 5.5000 in
00110643 N/A RBC® KF Series 4.2500 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.2500 in N/A 0.7500 in N/A 0.75 in N/A 5.75 in
00110654 N/A RBC® KF Series 4.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.5000 in N/A 0.7500 in N/A 0.75 in N/A 6.00 in
00110660 N/A RBC® KF Series 4.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing N/A 4.5000 in N/A 0.7500 in N/A 0.75 in N/A 6.00 in
Unit of Measure
1 2 3 4 5 »