COMPANY HEADER
Print Back
FAG (Schaeffler) 52200 Series 20 Millimeter (mm) Bore Diameter Ball Thrust Bearing (03258351)
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Fillet Radius

Outside Diameter

00132851 N/A FAG (Schaeffler) 51100 Series 90 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 90 mm N/A 11900 lbf N/A 1 mm N/A 120 mm
02297918 N/A FAG (Schaeffler) 532 Series 140 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 140 mm N/A 190000 N N/A 1.5 mm N/A 200 mm
03847000 N/A FAG (Schaeffler) 543 Series 35 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 35 mm N/A 75000 N N/A 1 mm N/A 85 mm
00061607 N/A FAG (Schaeffler) 51100 Series 100 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 100 mm N/A 17800 lbf N/A 1 mm N/A 135 mm
00061552 N/A FAG (Schaeffler) 51100 Series 55 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 55 mm N/A 6970 lbf N/A 0.6 mm N/A 78 mm
00135020 N/A FAG (Schaeffler) 51200 Series 30 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 30 mm N/A 6000 lbf N/A 0.6 mm N/A 52 mm
03457786 N/A FAG (Schaeffler) 52200 Series 30 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 30 mm N/A 10500 lbf N/A 1 mm N/A 68 mm
04535253 N/A FAG (Schaeffler) 533 Series 85 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 85 mm N/A 186000 N N/A 1.5 mm N/A 150 mm
00133298 N/A FAG (Schaeffler) 51200 Series 140 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 140 mm N/A 53000 lbf N/A 1.5 mm N/A 200 mm
00061542 N/A FAG (Schaeffler) 51100 Series 50 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 50 mm N/A 6070 lbf N/A 0.6 mm N/A 70 mm
04432439 N/A FAG (Schaeffler) 51200 Series 60 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 60 mm N/A 12400 lbf N/A 1 mm N/A 95 mm
00133099 N/A FAG (Schaeffler) 51200 Series 20 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 20 mm N/A 4450 lbf N/A 0.6 mm N/A 40 mm
00133287 N/A FAG (Schaeffler) 51200 Series 120 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 120 mm N/A 41000 lbf N/A 1 mm N/A 170 mm
03433243 N/A FAG (Schaeffler) 522 Series 120 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 120 mm N/A 190000 N N/A 1.5 mm N/A 200 mm
02296512 N/A FAG (Schaeffler) 542 Series 70 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 70 mm N/A 98000 N N/A 1 mm N/A 125 mm
00132690 N/A FAG (Schaeffler) 51100 Series 17 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 17 mm N/A 2290 lbf N/A 0.3 mm N/A 30 mm
00133613 N/A FAG (Schaeffler) 52300 Series 20 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 20 mm N/A 7800 lbf N/A 1 mm N/A 52 mm
00133331 N/A FAG (Schaeffler) 51200 Series 200 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 200 mm N/A 81000 lbf N/A 2 mm N/A 280 mm
05149643 N/A FAG (Schaeffler) 542 Series 50 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 50 mm N/A 62000 N N/A 1 mm N/A 95 mm
03159496 N/A FAG (Schaeffler) 532 Series 160 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 160 mm N/A 240000 N N/A 1.5 mm N/A 225 mm
03433238 N/A FAG (Schaeffler) 51200 Series 190 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 190 mm N/A 79000 lbf N/A 2 mm N/A 270 mm
00133242 N/A FAG (Schaeffler) 51200 Series 75 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 75 mm N/A 16900 lbf N/A 1 mm N/A 110 mm
03018099 N/A FAG (Schaeffler) 532 Series 75 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 75 mm N/A 67000 N N/A 1 mm N/A 110 mm
00133462 N/A FAG (Schaeffler) 513 Series 130 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 130 mm N/A 360000 N N/A 2.1 mm N/A 225 mm
00133257 N/A FAG (Schaeffler) 51200 Series 80 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 80 mm N/A 20000 lbf N/A 1 mm N/A 115 mm
Unit of Measure
1 2 3 4 5