COMPANY HEADER
Print Back
INA (Schaeffler) Ball Thrust Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Outside Diameter

Overall Width

00042256 N/A INA (Schaeffler) 900 Series 55 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 55 mm N/A 15700 lbf N/A 88 mm N/A 24.5 mm
00089639 N/A INA (Schaeffler) XW Series 4.0000 Inch (in) Bore Diameter Ball Thrust Bearing N/A 4.0000 in N/A 10700 lbf N/A 5.2500 in N/A 0.8750 in
00089005 N/A INA (Schaeffler) EW Series 0.2500 Inch (in) Bore Diameter Ball Thrust Bearing N/A 0.2500 in N/A 1260 N N/A 0.6560 in N/A 0.2500 in
00089258 N/A INA (Schaeffler) GT Series 0.8125 Inch (in) Bore Diameter Ball Thrust Bearing N/A 0.8125 in N/A 2380 lbf N/A 1.4688 in N/A 0.5625 in
00089625 N/A INA (Schaeffler) XW Series 3.2500 Inch (in) Bore Diameter Ball Thrust Bearing N/A 3.2500 in N/A 7000 lbf N/A 4-3/8 in N/A 0.7500 in
00088839 N/A INA (Schaeffler) B Series 2.2500 Inch (in) Bore Diameter Ball Thrust Bearing N/A 2.2500 in N/A 14300 lbf N/A 3.969 in N/A 0.8750 in
00088825 N/A INA (Schaeffler) B Series 1.6250 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.6250 in N/A 12600 lbf N/A 2.9690 in N/A 0.8750 in
04398995 N/A INA (Schaeffler) B Series 0.8125 Inch (in) Bore Diameter Ball Thrust Bearing N/A 0.8125 in N/A 4250 lbf N/A 1.4690 in N/A 0.6250 in
00042038 N/A INA (Schaeffler) 4100 Series 25 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 25 mm N/A 5850 lbf N/A 48 mm N/A 17 mm
00043739 N/A INA (Schaeffler) 2900 Series 80 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 80 mm N/A 13500 lbf N/A 110 mm N/A 23 mm
00042225 N/A INA (Schaeffler) 900 Series 30 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 30 mm N/A 5960 lbf N/A 53 mm N/A 15.5 mm
00088830 N/A INA (Schaeffler) B Series 1.9375 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.9375 in N/A 13200 lbf N/A 3.2190 in N/A 0.8750 in
00043717 N/A INA (Schaeffler) 2900 Series 60 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 60 mm N/A 8800 lbf N/A 82 mm N/A 18 mm
00088940 N/A INA (Schaeffler) D Series 2.3750 Inch (in) Bore Diameter Ball Thrust Bearing N/A 2.3750 in N/A 11500 lbf N/A 3.8440 in N/A 0.8125 in
00043661 N/A INA (Schaeffler) 2900 Series 22 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 22 mm N/A 3350 lbf N/A 37 mm N/A 12 mm
00089486 N/A INA (Schaeffler) W Series 1.6250 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.6250 in N/A 6400 lbf N/A 2.4690 in N/A 0.7190 in
00088952 N/A INA (Schaeffler) D Series 2.8125 Inch (in) Bore Diameter Ball Thrust Bearing N/A 2.8125 in N/A 18200 lbf N/A 4.4690 in N/A 1.0000 in
00089056 N/A INA (Schaeffler) EW Series 1.5000 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.5000 in N/A 7000 N N/A 2.3130 in N/A 0.5000 in
00088945 N/A INA (Schaeffler) D Series 2.5625 Inch (in) Bore Diameter Ball Thrust Bearing N/A 2.5625 in N/A 11500 lbf N/A 3.969 in N/A 0.8125 in
00089499 N/A INA (Schaeffler) W Series 2.8750 Inch (in) Bore Diameter Ball Thrust Bearing N/A 2.8750 in N/A 12100 lbf N/A 4.1560 in N/A 0.7500 in
00594138 N/A INA (Schaeffler) W Series 1.2500 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.2500 in N/A 6000 lbf N/A 2.0940 in N/A 0.7190 in
00042232 N/A INA (Schaeffler) 900 Series 35 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 35 mm N/A 7980 lbf N/A 62 mm N/A 18 mm
00088828 N/A INA (Schaeffler) B Series 1.8125 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.8125 in N/A 12900 lbf N/A 3.094 in N/A 0.8750 in
00089284 N/A INA (Schaeffler) GT Series 1.1875 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.1875 in N/A 3900 lbf N/A 2.0938 in N/A 0.6250 in
00090217 N/A INA (Schaeffler) 4400 Series 3.0000 Inch (in) Bore Diameter Ball Thrust Bearing N/A 3.0000 in N/A 16900 lbf N/A 4.50 in N/A 1.1250 in
Unit of Measure
1 2 3 4 5 »