Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Fillet Radius |
Maximum Speed |
---|---|---|---|---|---|
02288684 | N/A NTN 512 Series 197 Millimeter (mm) Outside Diameter Ball Thrust Bearing | N/A 51228 | N/A 140 mm | N/A 1.5 mm | N/A 1400 rpm |
02750154 | N/A NTN 513 Series 95 Millimeter (mm) Outside Diameter Ball Thrust Bearing | N/A 51310 | N/A 50 mm | N/A 1.1 mm | N/A 2600 rpm |
02288688 | N/A NTN 513 Series 105 Millimeter (mm) Outside Diameter Ball Thrust Bearing | N/A 51311 | N/A 55 mm | N/A 1.1 mm | N/A 2300 rpm |
06200611 | N/A NTN 513 Series 270 Millimeter (mm) Outside Diameter Ball Thrust Bearing | N/A 51332 | N/A 160 mm | N/A 3 mm | N/A 860 rpm |
02288689 | N/A NTN 514 Series 140 Millimeter (mm) Outside Diameter Ball Thrust Bearing | N/A 51413 | N/A 65 mm | N/A 2 mm | N/A 1600 rpm |
07025139 | N/A NTN 5620 Series 47 Millimeter (mm) Outside Diameter Ball Thrust Bearing | N/A 562005/GNP4 | N/A 25 mm | N/A 0.6 mm | N/A 10000 rpm |
07674804 | N/A NTN 513 Series 68 Millimeter (mm) Outside Diameter Ball Thrust Bearing | N/A 51307 | N/A 35 mm | N/A 1 mm | N/A 3500 rpm |
04736677 | N/A NTN 513 Series 125 Millimeter (mm) Outside Diameter Ball Thrust Bearing | N/A 51314 | N/A 70 mm | N/A 1.1 mm | N/A 2000 rpm |
07674805 | N/A NTN 513 Series 135 Millimeter (mm) Outside Diameter Ball Thrust Bearing | N/A 51315 | N/A 75 mm | N/A 1.5 mm | N/A 1800 rpm |
02745222 | N/A NTN 513 Series 150 Millimeter (mm) Outside Diameter Ball Thrust Bearing | N/A 51317 | N/A 85 mm | N/A 1.5 mm | N/A 1600 rpm |
07866069 | N/A NTN 513 Series 78 Millimeter (mm) Outside Diameter Ball Thrust Bearing | N/A 51308P5 | N/A 40 mm | N/A 1 mm | N/A 3100 rpm |
02288681 | N/A NTN 512 Series 110 Millimeter (mm) Outside Diameter Ball Thrust Bearing | N/A 51215 | N/A 75 mm | N/A 1 mm | N/A 2600 rpm |