COMPANY HEADER
Print Back
NTN Ball Thrust Bearings
Unit of Measure
1 2 3 4 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Fillet Radius

Maximum Speed

00094272 N/A NTN 5620 Series 140 Millimeter (mm) Outside Diameter Ball Thrust Bearing N/A 562018/GNP4 N/A 90 mm N/A 1.5 mm N/A 4000 rpm
00061578 N/A NTN 511 Series 95 Millimeter (mm) Outside Diameter Ball Thrust Bearing N/A 51114 N/A 70 mm N/A 1 mm N/A 3400 rpm
03472811 N/A NTN 5620 Series 62 Millimeter (mm) Outside Diameter Ball Thrust Bearing N/A 562007/GNP4 N/A 35 mm N/A 1 mm N/A 8100 rpm
03019037 N/A NTN 5620 Series 68 Millimeter (mm) Outside Diameter Ball Thrust Bearing N/A 562008/GNP5 N/A 40 mm N/A 1 mm N/A 7500 rpm
01362353 N/A NTN 5620 Series 75 Millimeter (mm) Outside Diameter Ball Thrust Bearing N/A 562009/GNP5 N/A 45 mm N/A 1 mm N/A 6900 rpm
04300934 N/A NTN 5620 Series 100 Millimeter (mm) Outside Diameter Ball Thrust Bearing N/A 562013/GNP4 N/A 65 mm N/A 1.1 mm N/A 5600 rpm
00479315 N/A NTN 5620 Series 110 Millimeter (mm) Outside Diameter Ball Thrust Bearing N/A 562014/GNP4 N/A 70 mm N/A 1.1 mm N/A 5100 rpm
00094277 N/A NTN 5620 Series 150 Millimeter (mm) Outside Diameter Ball Thrust Bearing N/A 562020/GNP4 N/A 100 mm N/A 1.5 mm N/A 3800 rpm
05576864 N/A NTN 5620 Series 200 Millimeter (mm) Outside Diameter Ball Thrust Bearing N/A 562026/GNP5 N/A 130 mm N/A 2 mm N/A 2800 rpm
00116910 N/A NTN 5629 Series 280 Millimeter (mm) Outside Diameter Ball Thrust Bearing N/A 562940/GMP5 N/A 200 mm N/A 2.1 mm N/A 1800 rpm
00061612 N/A NTN 511 Series 135 Millimeter (mm) Outside Diameter Ball Thrust Bearing N/A 51120 N/A 100 mm N/A 1 mm N/A 2400 rpm
00132889 N/A NTN 511 Series 155 Millimeter (mm) Outside Diameter Ball Thrust Bearing N/A 51124 N/A 120 mm N/A 1 mm N/A 2200 rpm
00132940 N/A NTN 511 Series 198 Millimeter (mm) Outside Diameter Ball Thrust Bearing N/A 51132 N/A 160 mm N/A 1 mm N/A 1700 rpm
00132951 N/A NTN 511 Series 213 Millimeter (mm) Outside Diameter Ball Thrust Bearing N/A 51134 N/A 170 mm N/A 1.1 mm N/A 1600 rpm
00132963 N/A NTN 511 Series 222 Millimeter (mm) Outside Diameter Ball Thrust Bearing N/A 51136 N/A 180 mm N/A 1.1 mm N/A 1500 rpm
00132978 N/A NTN 511 Series 237 Millimeter (mm) Outside Diameter Ball Thrust Bearing N/A 51138 N/A 190 mm N/A 1.1 mm N/A 1400 rpm
00132986 N/A NTN 511 Series 247 Millimeter (mm) Outside Diameter Ball Thrust Bearing N/A 51140 N/A 200 mm N/A 1.1 mm N/A 1400 rpm
00132997 N/A NTN 511 Series 267 Millimeter (mm) Outside Diameter Ball Thrust Bearing N/A 51144 N/A 220 mm N/A 1.1 mm N/A 1300 rpm
00133013 N/A NTN 511 Series 317 Millimeter (mm) Outside Diameter Ball Thrust Bearing N/A 51152 N/A 260 mm N/A 1.5 mm N/A 1100 rpm
00133019 N/A NTN 511 Series 347 Millimeter (mm) Outside Diameter Ball Thrust Bearing N/A 51156 N/A 280 mm N/A 1.5 mm N/A 940 rpm
00133025 N/A NTN 511 Series 376 Millimeter (mm) Outside Diameter Ball Thrust Bearing N/A 51160 N/A 300 mm N/A 2 mm N/A 820 rpm
00133036 N/A NTN 511 Series 396 Millimeter (mm) Outside Diameter Ball Thrust Bearing N/A 51164 N/A 320 mm N/A 2 mm N/A 790 rpm
00133043 N/A NTN 511 Series 420 Millimeter (mm) Outside Diameter Ball Thrust Bearing N/A 51168 N/A 340 mm N/A 2 mm N/A 760 rpm
02747601 N/A NTN 512 Series 100 Millimeter (mm) Outside Diameter Ball Thrust Bearing N/A 51213 N/A 65 mm N/A 1 mm N/A 2700 rpm
02288683 N/A NTN 512 Series 160 Millimeter (mm) Outside Diameter Ball Thrust Bearing N/A 51222 N/A 110 mm N/A 1.1 mm N/A 1800 rpm
Unit of Measure
1 2 3 4