Item # |
Item Name |
Manufacturer Part Number |
Length |
Tube Inside Diameter |
Tube Outside Diameter |
|---|---|---|---|---|---|
| 07410712 | N/A SMC® 0.472 Inch (in) Tube Outside Diameter Fluororesin Tubing | N/A TD1209-20 | N/A 20 m | N/A 0.354 in9 mm | N/A 0.472 in12 mm |
| 04576838 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter Fluororesin Tubing | N/A TH0604N-100 | N/A 100 m | N/A 0.158 in4 mm | N/A 0.236 in6 mm |
| 07464906 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter Fluororesin Tubing | N/A TH0806B-20 | N/A 20 m | N/A 0.158 in4 mm | N/A 0.236 in6 mm |
| 07170032 | N/A SMC® 0.472 Inch (in) Tube Outside Diameter Fluororesin Tubing | N/A TH1209B-20 | N/A 20 m | N/A 0.354 in9 mm | N/A 0.472 in12 mm |
| 05185577 | N/A SMC® 0.472 Inch (in) Tube Outside Diameter Fluororesin Tubing | N/A TH1209N-100 | N/A 100 m | N/A 0.354 in9 mm | N/A 0.472 in12 mm |
| 03934350 | N/A SMC® 0.125 Inch (in) Tube Outside Diameter Fluororesin Tubing | N/A TIL01-33 | N/A 100 ft | N/A | N/A 0.125 in |
| 02477136 | N/A SMC® 0.250 Inch (in) Tube Outside Diameter Fluororesin Tubing | N/A TIL07-16 | N/A 50 ft | N/A | N/A 0.250 in |
| 02383583 | N/A SMC® 0.250 Inch (in) Tube Outside Diameter Fluororesin Tubing | N/A TIL07-33 | N/A 100 ft | N/A | N/A 0.250 in |
| 04576874 | N/A SMC® 0.500 Inch (in) Tube Outside Diameter Fluororesin Tubing | N/A TIL13-16 | N/A 50 ft | N/A | N/A 0.500 in |
| 02383584 | N/A SMC® 0.500 Inch (in) Tube Outside Diameter Fluororesin Tubing | N/A TIL13-33 | N/A 100 ft | N/A | N/A 0.500 in |
| 07464136 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter Fluororesin Tubing | N/A TLM0604B-20 | N/A 20 m | N/A 0.156 in4 mm | N/A 0.236 in6 mm |
| 07397658 | N/A SMC® 0.313 Inch (in) Tube Outside Diameter Fluororesin Tubing | N/A TQ0806-20 | N/A 20 m | N/A 0.236 in6 mm | N/A 0.313 in8 mm |
| 04576833 | N/A SMC® 0.098 Inch (in) Tube Outside Diameter Fluororesin Tubing | N/A TH0425B-20 | N/A 20 m | N/A 0.098 in2.5 mm | N/A 0.158 in4 mm |
| 04576842 | N/A SMC® 0.158 Inch (in) Tube Outside Diameter Fluororesin Tubing | N/A TH0806N-100 | N/A 100 m | N/A 0.158 in4 mm | N/A 0.236 in6 mm |
| 05185576 | N/A SMC® 0.315 Inch (in) Tube Outside Diameter Fluororesin Tubing | N/A TH1008N-100 | N/A 100 m | N/A 0.315 in8 mm | N/A 0.394 in10 mm |
| 04274983 | N/A SMC® 0.295 Inch (in) Tube Outside Diameter Fluororesin Tubing | N/A TH1075B-20 | N/A 20 m | N/A 0.295 in7.5 mm | N/A 0.394 in10 mm |
| 07193477 | N/A SMC® 0.394 Inch (in) Tube Outside Diameter Fluororesin Tubing | N/A TH1210N-100 | N/A | N/A 0.394 in10 mm | N/A 0.472 in12 mm |
| 05345455 | N/A SMC® 0.125 Inch (in) Tube Outside Diameter Fluororesin Tubing | N/A TILM05R-20 | N/A 20 m | N/A 0.125 in | N/A 0.188 in |
| 05665508 | N/A SMC® 0.156 Inch (in) Tube Outside Diameter Fluororesin Tubing | N/A TILM07B-20 | N/A 20 m | N/A 0.156 in | N/A 0.25 in |
| 07444078 | N/A SMC® 0.378 Inch (in) Tube Outside Diameter Fluororesin Tubing | N/A TILM13BU-20 | N/A 20 m | N/A 0.378 in | N/A 0.5 in |
| 05345458 | N/A SMC® 0.378 Inch (in) Tube Outside Diameter Fluororesin Tubing | N/A TILM13R-20 | N/A 20 m | N/A 0.378 in | N/A 0.5 in |
| 03634022 | N/A SMC® 0.118 Inch (in) Tube Outside Diameter Fluororesin Tubing | N/A TL0403-100 | N/A 100 m | N/A 0.118 in3 mm | N/A 0.158 in4 mm |
| 07454000 | N/A SMC® 0.098 Inch (in) Tube Outside Diameter Fluororesin Tubing | N/A TLM0425BU-20 | N/A 20 m | N/A 0.098 in2.5 mm | N/A 0.158 in4 mm |
| 07464138 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter Fluororesin Tubing | N/A TLM0806B-20 | N/A 20 m | N/A 0.236 in5 mm | N/A 0.313 in8 mm |